QSC for Agriculture (Tier 3)

Power 205 - 305 hp
153 - 227 kW
Torque 675 - 1020 lb-ft
915 - 1383 N•m
Certification Tier 3 / Stage IIIA

Select an Application

Overview:

To meet Tier 3 and Stage IIIA emissions standards the QSC uses Cummins advanced in-cylinder technology, a simple and cost-effective solution that maintains the proven performance, dependability and durability of the QSC while operating cleanly and efficiently.

The world is full of uncertainties, from weather predictions to economic forecasts. But you can always count on Cummins QSC-powered equipment to pull you through. Cummins QSC engines are built on one of the world's most successful - and durable - engine block designs. In fact, there are over three quarters of a million in use around the globe every day.

The QSC advanced electronics provide enhanced engine performance with higher torque and better throttle response at every rpm. Electronic engine control provides additional advantages that include increased fuel economy, precision diagnostics and engine protection.

And the impressive reliability and durability of the QSC is enhanced by long maintenance intervals, improved cold starting, plus up to 50% quieter operation for improved operator comfort.

Available in a range of ratings from 205-305 hp (153-227 kW), the QSC meets every Tier 3 and Stage IIIA emissions standard without compromise.

The QSC offers a wide range of standard features. And options like REPTO (Rear Engine Power Take-Off) add broad functionality.

To ensure that every QSC is perfectly matched to every piece of farm equipment, Cummins PowerMatch and Advisor are ready to provide expert assistance with your spec'ing and installation process.

Every QSC engine is covered by Cummins three-step warranty, one of the most comprehensive and simplest plans in the industry.

The QSC features a 24-valve cylinder head, a High Pressure Common Rail (HPCR) fuel system and robust electronic controls that operate in complete orchestration to make a completely programmable, highly durable, highly fuel-efficient power plant. With one of the highest power-to-weight ratios and lowest cost of operation of any engine in its class. And ratings that range from 215-305 hp (160-227 kW) to deliver the power and the versatility you need to match your equipment. Every time.

 
Engine Type In-Line, 6-Cylinder
Displacement 506 cu in 8.3 L*
Advertised Horsepower 215-305 hp 160-228 kW
Peak Power 230-333 hp 172-248 kW
Peak Torque 675-1020 lb-ft 915-1383 N•m
Bore and Stroke 4.49 in x 5.31 in 114 mm x 135 mm
Aspiration Turbocharged and Charge Air Cooled
Oil System Capacity 21 U.S. qt 19.9 L*
Coolant Capacity 11 U.S. qt 10.4 L*
Length 44.4 in 1128 mm
Width 30.9 in 785 mm
Height 41.8 in 1062 mm
Wet Weight 1,594 lb 723 kg

*L=Liters/Litres

Engine Model Advertised hp (kW) @ rpm Peak hp (kW) @ rpm Peak Torque lb-ft (N•m) @ rpm
QSC 305 305 (227) @ 2200 333 (248) @ 2000 1020 (1383) @ 1500
QSC 305 305 (227) @ 2100 320 (239) @ 1900 1020 (1383) @ 1500
QSC 300 300 (224) @ 2200 333 (248) @ 2000 1008 (1367) @ 1500
QSC 300 300 (224) @ 2100 320 (239) @ 1900 1000 (1356) @ 1500
QSC 290 290 (216) @ 2200 310 (231) @ 2000 940 (1274) @ 1500
QSC 280 280 (209) @ 2200 300 (224) @ 2000 1000 (1356) @ 1500
QSC 280 280 (209) @ 2100 300 (224) @ 1900 1000 (1356) @ 1500
QSC 275 275 (205) @ 2200 290 (216) @ 2000 895 (1213) @ 1500
QSC 260 260 (194) @ 2200 280 (209) @ 2000 870 (1180) @ 1500
QSC 260 260 (194) @ 1900 280 (290) @ 1800 830 (1125) @ 1400
QSC 250 250 (186) @ 2200 265 (197) @ 2000 830 (1125) @ 1500
QSC 245 245 (183) @ 2200 278 (207) @ 2000 857 (1162) @ 1500
QSC 245 245 (183) @ 2000 280 (209) @ 1800 935 (1268) @ 1400
QSC 245*  245 (183) @ 1800  245 (183) @ 1800  870 (1180) @ 1400 
QSC 240  240 (179) @ 2200  260 (194) @ 2000  800 (1085) @ 1500 
QSC 230 230 (172) @ 2200 250 (186) @ 2000 800 (1085) @ 1500
QSC 215 215 (160) @ 2200 230 (172) @ 2000 675 (915) @ 1500
QSC 205 205 (153) @ 1950  223 (166) @ 1800  745 (1010) @ 1450 

All ratings are intermittent unless otherwise noted. Additional ratings may be available. Check with your Cummins distributor or dealer.

*Indicates continuous rating

Standard features on the QSC include:

  • Full-Authority Electronic Controls - Provide seamless integration with other components to optimize engine operation
  • Stiffer Block and Head - For reduced noise and vibration. Fluid circuits are integrated, replacing hoses and eliminating potential leaks
  • High Pressure Common Rail Fuel System - Allows multiple injection events for cleaner, quieter operation with consistent performance at every rpm. Also improves cold-weather starting
  • Wastegated Turbocharger - Delivers maximum power and torque
  • Mid-Stop Cylinder Liners - Reduce cavitation and improve rebuildability
  • Auto-Tensioning Belt Drive - Provides maximum power output through the accessory drive, which increases fan, alternator and fan belt life.
  • Heavy-Duty Roller Followers - Cam roller followers give the QSC superior durability and cam life
  • Two-Stage Dual Fuel Filtration - Provides a balanced level of particle separation to maximize fuel filter life and protect the vital fuel system components
  • Gear Housing Design and Front-End Support - The gear housing and accessories mount directly to the block for improved durability
  • Improved Piston Design - Symmetrical piston bowl combines with centered injectors to deliver optimal combustion
  • Heavy-Duty Lube System - Targeted piston cooling and increased lube flow to the power cylinder result in increased piston reliability and durability. Improved lube and bypass filtration system increase ring and bearing life by as much as 63%
  • Improved Crankcase Ventilation - Virtually eliminates oil carryover
  • Valve Cover and Gasket - Isolated design with perimeter bolting for better sealing and improved reliability
Maintenance Intervals

The QSC has been designed for minimal maintenance procedures. A two-stage dual fuel filter approach consisting of a 10-micron filter and a pressure-side 3-micron filter maximizes fuel filter life. An integrated water pump, lube pump, and cooler housings and coolant bypass eliminate possible leak points. QSC engines are designed to run up to 500 hours between scheduled fuel and oil filter changes.

For complete maintenance information, please consult your Owner's Manual or Operations and Maintenance Manual.


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.