QSB3.3 for Industrial Applications

Power 80 - 110 hp
60 - 82 kW
Torque 274 - 304 lb-ft
371 - 412 N•m
Certification Tier 3 / Stage IIIA

Applications

Oil and Gas Well Servicing

Overview:

The new Cummins QSB3.3 doesn’t just contradict conventional thinking about compact power – it rewrites the rules. The QSB3.3 delivers up to 110 horsepower (82 kW) in a much smaller and lighter package than any 4.0- to 4.5-liter engine. Plus, it has the inherent durability you’ve come to expect from larger Cummins engines.

With the QSB3.3, you get premium performance spanning the 80-110 hp (60-82 kW) range from a highly compact, economical engine. It combines the proven reliability of the B3.3 with the performance-enhancing capability of Cummins Quantum System electronic controls and a High Pressure Common Rail fuel system. Features such as auto-derate engine protection, rapid diagnostics, easier cold starts and faster load acceptance bring significant operating benefits. Just as important, the engine retains the fuel efficiency and minimal service requirements of the B3.3, offering the same low operating costs.

Not only does the QSB3.3 meet Tier 3/Stage IIIA emissions, it also sets new standards of engine sociability with exceptionally low noise and vibration.

Cummins advanced in-cylinder combustion eliminates the need for complicated emissions solutions – and it is robust enough to operate safely on fuel with high sulfur content anywhere in the world.

Advertised Horsepower 80-110 HP 60-82 KW
Peak Torque 274-304 LB-Ft 371-412 N•M
Number of Cylinders 4 4
Bore and Stroke 3.74 IN X 4.53 I 95 MM X 115 MM
Aspiration Charge Air Cooled Charge Air Cooled
Oil System Capacity 8.5-12.7 U.S. QT 8-12 L**
Coolant Capacity*** 4.9 U.S. QT 4.6 L**
Length 27.7 IN 702 MM
Width 24.3 IN 616 MM
Height 29.9 IN 760 MM
Weight (Dry) 585 LB 265 KG

*No customer options
**L = Liters/Litres
***For engine only

Engine Model Advertised HP (kW) @ RPM Peak HP (kW) @ RPM
QSB3.3 110*  110 (82) @ 2400 304 (412) @ 1400 
QSB3.3 99   99 (74) @ 2600  304 (412) @ 1400 
QSB3.3 99   99 (74) @ 2200   304 (412) @ 1400 
QSB3.3 85   85 (63) @ 2600   274 (371) @ 1400 
QSB3.3 80   80 (60) @ 2200  274 (371) @ 1400 

* Restricted rating.

All ratings are intermittent unless otherwise noted. Additional ratings may be available. Check with your Cummins distributor or dealer. All ratings are Tier 3 capable.



To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.