cummins B6.7 Power Unit Stage V

Power Units - Stage V

Power 100 - 675 hp
75 - 503 kW
Torque 443 - 2050 lb-ft
601 - 2779 N•m
Certification Stage V

A TOTAL POWER PACKAGE – STAGE V / PERFORMANCE SERIES POWER UNITS

In global industry, reliability and performance are key and Cummins power units are supplied as a ready-made, torque-delivering, mechanical power package comprising the latest Stage V engines, cooling system and auxiliaries.

Applications

Agriculture Construction Mining Engines

Overview:

Now with more than 70% of each power unit pre-approved for installation, the simple integration process saves our customers’ time and resources.

Each Cummins power unit includes:

  • Cummins Stage V / Performance Series engine
  • Single Module™ aftertreatment (F3.8™ – L9™)
  • Radiator
  • Hoses
  • Air cleaner
  • Cooling system
  • Mounting feet

Cummins power units are customisable and aftertreatment systems can be provided mounted or unmounted, dependent on customer requirements.

From construction to mining, Cummins power units are performing in critical applications globally. As the world’s largest independent engine manufacturer Cummins works to ensure our power units are fully optimized to the duty cycle of our customers’ equipment – whether that’s a crusher, screener, drill or pump application.

Stage V engine Displacement Power Max Torque Product Technologies Power Unit Dimensions L x W x H (mm)
F3.8* 3.8 liters 100-173 hp
75-129 kW
600 Nm Single Module DPF/SCR, EGR-free,
Wastegate Turbocharger
1765 x 1008 x 1461 mm
B4.5 4.5 liters 120-200 hp
90-149 kW
780 Nm Single Module DPF/SCR, EGR-free,
Wastegate Turbocharger
1637 x 1400 x 1407 mm
B6.7 6.7 liters 155-326 hp
116-243 kW
1375 Nm Single Module DPF/SCR, EGR-free,
Variable Geometry Turbocharger
2444 x 1271 x 1677 mm
L9 9 liters 275-430 hp
206-321 kW
1846 Nm Single Module DPF/SCR, EGR-free,
Wastegate Turbocharger
1637 x 1400 x 1467 mm
X12 12 liters 335-512 hp
250-382 kW
2305 Nm DPF/SCR, EGR-free,
Wastegate Turbocharger
2210 x 1429 x 1916 mm
X15 15 liters 450-675 hp
336-503 kW
2779 Nm DPF/SCR, cooled-EGR, Variable
Geometry Turbocharger
2748 x 1562 x 2149 mm

*F3.8 also available at 55 kW / 74 hp rating, ideally suited to compact equipment requiring high levels of torque.

For more information please contact your local distributor

MORE WITH LESS – THE STAGE V / PERFORMANCE SERIES ENGINE RANGE

At the heart of each power unit is a Cummins Stage V engine. With increased performance, more machine capability, more reliability and a simpler, EGR-free design to 12L, Cummins Stage V / Performance Series engines deliver more with less to equipment suppliers and operators worldwide.

  • On average 20% more torque across the 75-320 kW range
  • On average 10% more power across the 75-320 kW range
  • Higher power density
  • Lower installation costs
  • Potential engine downsizing opportunities
  • Optional start/stop technology for up to 15% higher fuel efficiency

FULL POWER UNIT INTEGRATION

Cummins power units are complete, ready-made mechanical power packages comprising a Stage V / Performance Series engine and cooling system. All power units are manufactured to the same high standards as a Cummins engine and deliver supreme reliability, machine capability and performance.

XPI FUEL SYSTEM FROM CUMMINS FUEL SYSTEMS

Cummins XPI fuel system delivers superior performance, regardless of engine rpm. Multiple injection events per cycle improve fuel efficiency and enable smoother, quieter operation. Steel plungers and diamond-like coated roller tappets make this the toughest XPI fuel system to date

SINGLE MODULE™ AFTERTREATMENT SYSTEM FOR F3.8™, B4.5™, B6.7™ & L9™ POWERPACKS

The compact Single Module™ aftertreatment system combines DOC, DPF and SCR in one unit which takes up 50% less space and weighs 30% less than the prior system

FLEX MODULE AFTERTREATMENT SYSTEM FOR THE X12 & X15 POWERPACKS

Get more installation flexibility with the multiple configurations available. The Flex Module Aftertreatment system for the X12 & X15 can meet the needs of almost any application type.

CUMMINS DIESEL PARTICULATE FILTER AND SELECTIVE CATALYTIC REDUCTION

Cummins Diesel Particulate Filter (DPF), proven highly effective at Tier 4 Interim, virtually operates as a passive device, with active regeneration required less than 1 percent of operating time and no impact on equipment operation. Learn more.

FLEETGUARD NANONET FUEL FILTERS

Fleetguard fuel filters with NanoNet advanced media provide up to 13 times greater protection against particles 4 microns and larger. A unique patented no-filter, no run design prevents the engine from running without a filter installed. Learn more.

FULLY INTEGRATED ELECTRONIC CONTROLS

A single higher-capacity Electronic Control Module (ECM) controls everything from air intake to exhaust aftertreatment, for peak performance and near-zero emissions



To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.