With engines rated from 275 hp to more than 600 hp, Cummins offers power and reliability for every type of motorhome on the market.

X15

The most popular heavy-duty engine in North America, the X15 is capable of powering premium motorhomes of any size with up to 605 hp and 1950 lb-ft of peak torque. The X15 also has best-in-class braking horsepower, for greater vehicle control with reduced service brake wear. 

ISX12

The ISX12 is uses proven technology from the ISX15 to deliver exceptional performance, reliability and durability. Ideal for larger luxury motorhomes, it generates up to 500 hp with 1645 lb-ft of torque, so you can easily accelerate on short highway on-ramps, even while towing a car, boat or trailer.

L9

The L9 has the highest power-to-weight ratio of any engine in its class, which means strong towing capability. The XPI fuel system enables quiet, responsive operation while replaceable wet liners, roller followers, bypass oil filtration and targeted-piston cooling result in extended life and higher resale value. The L9 has ratings ranging from 330-450 hp with up to 1250 lb-ft of peak torque.

B6.7

The B6.7 features a High Pressure Common Rail (HPCR) fuel injection system that enables multiple injection events per cycle, for cleaner, quieter and more complete combustion. The proprietary VGT™ Turbocharger delivers strong throttle response and dependability while Cummins fully integrated engine and aftertreatment system ensure near-zero emissions. 

V5.0

Switching from a gasoline V8 to a Cummins V5.0 diesel V8 significantly reduces cost of operation, with fuel economy that is typically 20-40% better than a comparable gasoline engine. The V5.0 uses advanced, lightweight components and advanced combustion technology for one of the highest power-to-weight ratios in its class, delivering up to 275 hp with 560 lb-ft of peak torque. 



To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.