Available on QSK38 and QSK50 engines, Pre-Lube with QuickEvac is an engine-mounted pump with off-engine mounted controls.
Pre-Lube reduces engine wear by providing lubrication prior to engine start, while QuikEvac reduces oil change time by quickly removing oil from the engine oil pan. This option is available in 24 volt DC only.
Empties the oil sump in 60 seconds, allowing operators to consistently complete regular oil changes in 30 minutes or less
Enables clean, fast and safe oil changes by pumping used oil directly into a containment barrel to prevent technician contact with lube oil