KTA50 Land-Based Power Module for Drilling (50Hz)

Power 1750 - 1750 hp
1305 - 1305 kW
Torque 520 - 750 lb-ft
705 - 1017 N•m
Certification Tier 2 / Stage II

Applications

Oil and Gas Drilling

Overview:

Cummins KTA50 drilling power modules are designed, developed, assembled and tested at the Cummins Oil and Gas Center of Excellence and are delivered with the full force of Cummins behind them. Every component from the engine to the alternator is built to provide optimum performance, reliability, and versatility for oil and gas drilling applications. The complete power module package is backed by Cummins service network and warranty, ensuring greater uptime availability and increased rig efficiency.

General specifications
V-16, 4 Stroke Diesel

These modules are to be used in continuous operation at varying load land drilling applications where maximum power is needed for short periods of time during initial starting or sudden overload. Refer to engine data sheet for additional information.

G-Drive Ratings

Model Advertised Power BHP (kW) Hz Rating Emissions Certification Level
KTA50 1750 (1305) @ 1500 50 Non-Certified
KTA50 1609 (1200) @ 1500 50 Non-Certified


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.