KTA50 Land-Based Power Module for Drilling (50Hz)

Power 1470 - 1750 hp
1096 - 1305 kW
Certification

Applications

Oil and Gas Engines Drilling

Overview:

The KTA50 drilling power modules are designed, developed, assembled and tested by Cummins. Every component from the engine to the alternator is built to provide optimum performance, reliability, and versatility for oil and gas drilling applications operating in non-emissionzed markets. The complete power module package is backed by Cummins service network and warranty, ensuring greater uptime availability and increased rig efficiency.

The KTA50 engine uses the robust Cummins PT Fuel System to deliver ratings of 1,470bhp (1,097kWm) at 1,200rpm and 1,750bhp (1,306kWm) at 1,500rpm. These engines are coupled with a form-wound alternator sized for drilling rig service with electrical ratings of 1,000kWe at 60Hz and 1,200kWe at 50Hz.

The complete drilling power module package is backed by Cummins service network and warranty, ensuring greater uptime availability and increased rig efficiency.

For more information, contact your local Cummins Distributor.

Additional relevant resources:

General specifications
V-16, 4 Stroke Diesel

These modules are to be used in continuous operation at varying load land drilling applications where maximum power is needed for short periods of time during initial starting or sudden overload. Refer to engine data sheet for additional information.
 

Model Advertised Power HP (kWm) Speed Frequency Emissions Certification Level
KTA50 1,470 (1,097) 1,200 rpm 60 Hz Non-Certified
KTA50 1,750 (1,306)   1,500 rpm 50 Hz Non-Certified


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.