ISM Well Servicing Applications (EPA 2007)

Power 280 - 450 hp
209 - 336 kW
Torque 1150 - 1550 lb-ft
1559 - 2102 N•m
Certification EPA 2007

Applications

Oil and Gas Well Servicing

Overview:

Every Advantage.

For reliability, low operating costs and strong performance, Cummins ISM can’t be beat.

It has one of the highest power-to-weight ratios in its class. An advanced fuel injection system and the patented Variable Geometry Turbocharger (VG Turbo) result in superior performance over every terrain, in any condition. Cummins ISM for EPA 2007 has comparable fuel economy to the previous model, so you get added savings every mile.

Plus, every element has been designed and manufactured by Cummins using Six Sigma processes to ensure a consistently superior level of quality in every ISM engine.

Advertised Horsepower 280-450 hp (209-336 kW)
Peak Torque 1150-1550 lb-ft (1559-2102 N•m)
Governed Speed 2100 rpm
Clutch Engagement Torque 700 lb-ft (949 N•m)
Number of Cylinders 6
Oil System Capacity 10.2 U.S. gallons (38.6 liters)
System Weight 2,268 lb (1028 kg)
Engine (Dry) 2206 lb (1000 kg)
Aftertreatment System* 62 lb (28 kg)

*Increase over standard muffler

Engine Model Advertised HP (kW) Peak Torque Lb-ft (Nm) @ RPM
ISM 450* 450 (336) 1550 (2103) @ 1200
ISM 410 410 (306) 1550 (2103) @ 1200
ISM 370 370 (276) 1450 (1966) @ 1200
ISM 370 370 (276) 1350 (1830) @ 1200
ISM 350 350 (261) 1350 (1830) @ 1200
ISM 350 350 (261) 1250 (1695) @ 1200
ISM 330 330 (246) 1350 (1830) @ 1200
ISM 330 330 (246) 1250 (1695) @ 1200
ISM 310 310 (231) 1150 (1559) @ 1200
ISM 280 280 (209) 1150 (1559) @ 1200

SmartTorque Ratings

ISM 350 ST

350 (261) 1350/1450 (1830/1966) @ 1200
ISM 330 ST 330 (246) 1250/1350 (1695/1830) @ 1200

Vocational Ratings
 

ISM 425V 425 (317) 1550 (2103) @ 1200
ISM 385V 385 (287) 1450 (1966) @ 1200
ISM 385V 385 (287) 1350 (1830) @ 1200
ISM 350V 350 (261) 1450 (1966) @ 1200
ISM 350V 350 (261) 1350 (1830) @ 1200
ISM 320V 320 (239) 1150 (1559) @ 1200

* Indicates a restricted rating for Oil and Gas applications only.

The ISM meets the latest EPA and Carb emissions requirements and delivers dependable, powerful performance with proven technology. It also has a lower cost of operation than other engines in its class. Standard features include:

  • Fully Integrated Electronic Controls – A single Electronic Control Module (ECM) controls the engine and aftertreatment. Also coordinates interaction with the transmission, ABS, engine brake, cooling fan and more.
  • Variable Geometry Turbocharger – Enhanced response and control with electric actuation for infinite adjustment, providing exact boost at any rpm. Sliding nozzle design increases reliability, durability.
  • Cooled Exhaust Gas Recirculation – Lowers combustion temperatures for reduced emissions and optimized mpg.
  • Cummins Particulate Filter – Fully integrated for uncompromising performance, reliability. Cummins design allows regeneration even in adverse operating conditions. Reduces particulate matter by more than 90%.
  • Crankcase Ventilation System – Electronically managed for optimum efficiency and does not add any parasitic load or complexity to the engine. The coalescing filter is easily serviced, only needing replacement every 2 years or 150,000 miles (240,000 km).
  • High-Pressure Fuel Injection System – For cleaner, more complete combustion.
  • SmartTorque Ratings – Deliver up to 100 lb-ft of extra torque in the top two gears for better fuel economy, fewer shifts and less driver fatigue.

Designed For Dependability
Every Day Of Every Year

  • Self-tensioning belt drive system drives both fan and alternator for reduced maintenance and increased belt life.
  • Mid-stop cylinder liner increases durability and minimizes oil consumption
  • Articulated piston design featuring forged-steel crown and aluminum skirt allows for higher top ring position, optimizing fuel efficiency.

Key Electronic Features

  • Load-Based Speed Control – Improves both fuel economy and driver satisfaction by balancing performance while reducing noise.
  • Gear-Down Protection – Improves fuel economy by encouraging the driver to operate in the top two gears.
  • Idle Control – Electronic features control idle speed, idle time, engine shutdown and PTO utilization.
  • Road Speed Governor and Cruise Control – Settings optimize both fuel economy and performance.
  • Service Network – Cummins engines are backed by the strength of Cummins global network of over 5,500 service locations worldwide.
  • Customer Assistance Center – For technical assistance and service locations, call 1-800-DIESELS (1-800-343-7357).
  • For customers in Europe, the Middle East and Africa, call +44 (0) 1327 886464 or e-mail: [email protected].
  • Cummins Web Site – Visit us at www.CumminsOilandGas.com for more information on Cummins Oil and Gas products.
  • Cummins E-Mail – For online assistance to Cummins related questions, click on the Contact Us link in the header at www.CumminsOilandGas.com.
  • Cummins Online Registration – Register all your Cummins engines quickly and easily at www.CumminsOilandGas.com to ensure quality parts and service for your engine.


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.