ISM (EPA 2004)

Certification

Applications

Fire & Emergency Heavy-Duty Truck Motorhome & RV Engines Transit Bus

Overview:

Cummins ISM continues to lead the way for heavy-duty diesels in its class. Thoroughly tested and proven to meet Cummins rigorous durability standards, the ISM satisfies the latest emissions requirements without expensive aftertreatment or special fuels. The bottom line: You win. With its proven reliability, impressive fuel savings and electronics that integrate all engine functions for low cost of operation, Cummins ISM is clearly ahead of the competition.

Exceptional Fuel Economy
Cummins ISM continues to deliver outstanding fuel economy, thanks to its electronically controlled fuel system with advanced air-handling technology. We expect the ISM to continue its fuel economy leadership of any engine in its class meeting the 2.5-gram NOx+NMHC emissions requirement.

Impressive Acceleration
The Variable Geometry Turbocharger (VG Turbo) produces quicker throttle response with less turbo "lag." In drivers' terms, that means more acceleration power to get your load moving, and faster acceleration for highway on-ramps.

Driver Satisfaction
While meeting EPA standards is important, keeping truck drivers happy is our number one priority. Drivers want an engine that can pull a steep grade without dropping a gear. An engine that gets high mpg with low maintenance. And an engine that provides helpful driver interaction and coaching through feedback of actual trip data.

*Applicable for ISM engines built between January 2004 and December 2006

Engine
Model
Advertised
hp
Peak
Torque
ISM 500* 500 1550 @ 1300
ISM 500* 500 1450 @ 1300
ISM 475* 475 1550 @ 1300
ISM 450* 450 1550 @ 1300
ISM 450* 450 1450 @ 1200
ISM 410 410 1550 @ 1200
ISM 400* 400 1450 @ 1200
ISM 370 370 1450 @ 1200
ISM 370 370 1350 @ 1200
ISM 350 350 1350 @ 1200
ISM 330** 330 1040 @ 1200
ISM 330 330 1350 @ 1200
ISM 330 330 1250 @ 1200
ISM 310 310 1150 @ 1200
ISM 280** 280 900 @ 1200
ISM 280 280 1150 @ 1200
 
ISM SmartTorque Ratings
ISM 350 ST 350 1450/1350 @ 1200
ISM 330 ST 330 1350/1250 @ 1200
 
ISM Vocational Ratings
ISM 425V 425 1550 @ 1200
ISM 385V 385 1450 @ 1200
ISM 385V 385 1350 @ 1200
ISM 350V 350 1450 @ 1200
ISM 350V 350 1350 @ 1200
ISM 320V 320 1150 @ 1200
ISM 285V 285 1150 @ 1200

 

  All ratings are at 2100 rpm governed speed
  All ISM ratings may not be available in October 2002
* Restricted to RV, fire truck and motorcoach
** Restricted to special urban transit

 

  Light Duty Normal Duty Severe Service
Oil & Filter 35,000 mi 25,000 mi 15,000 mi
Fuel Filter 15,000 mi 15,000 mi 15,000 mi
Coolant Filter 50,000 mi 50,000 mi 50,000 mi
Valve Adjustment 120,000 mi 120,000 mi 120,000 mi
VG Actuator Filter 250,000 mi inspection 250,000 mi inspection 250,000 mi inspection


* Oil drain intervals can be extended when using Valvoline Premium Blue® oil.



To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.