ISC for Urban Bus & Shuttle (EPA 07)

Power 240 - 330 hp
179 - 246 kW
Torque 660 - 1000 lb-ft
895 - 1356 N•m
Certification EPA 2007

Overview:

Cummins ISC EPA '07 delivers the ideal combination of power, performance, and operating efficiencies for shuttle bus applications.

The High Pressure Common Rail (HPCR) fuel system delivers optimum performance across the entire operating range which will allow smooth acceleration in every gear.

The ISC is designed for years of dependable service by offering features like high-efficiency lube cooler and targeted piston cooling across a wide range of ratings.

In addition to the comprehensive base warranty, it's backed by the biggest customer support network in North America.

To keep up on the latest news, sign up for our Bus News newsletter today.

Advertised Horsepower 240-330 hp 179-246 kW
Peak Torque 660-1000 lb-ft 895-1356 N•m
Governed Speed 2200-2400 rpm  
Clutch Engagement Torque 420 lb-ft 569 N•m
Cylinders 6  
Oil System Capacity 6.3 U.S. gal 23.8 liters
System Weight    Engine (dry)   Aftertreatment* 1,680 lb1,630 lb50 lb lb 762 kg739 kg23 kg
Engine Model Advertised hp Peak Torque Governed Speed
ISC 330 330 1000 @ 1400 2200
ISC 315 315 1000 @ 1400 2200
ISC 300 300 860 @ 1300 2200
ISC 285 285 800 @ 1300 2200
ISC 260 260 800 @ 1300 2200
ISC 260 260 660 @ 1300 2400
ISC 240 240 660 @ 1300 2400
Avg. Vehicle Speed Miles Kilometers Hours Months
10 to 15 mph 6,000 9,650 500 6
8 to 10 mph 5,000 8,050 500 6
6 to 8 mph 4,000 6,450 500 6
4 to 6 mph 3,000 4,800 500 6
2 to 4 mph 1,500 2,400 500 6

 

  Miles
Kilometers
Hours Months
Primary Fuel Filter every oil change 500 6
Secondary Fuel Filter every 2nd oil change 1,000 12
Coolant Filter None* None* None*
Overhead Adjustment 150,000 mi
241,500 km
5,000 48
Coalescing Filter 60,000 mi
96,000 km
2,000 24
Particulate Filter Cleaning 200,000-400,000 mi
320,000-640,000 km
   

* If engine is equipped with an optional coolant filter, it will need to be replaced on the same intervals as the oil filter.

For complete maintenance information, please consult your Owner's Manual or Operations and Maintenance Manual.



To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.