GTA8.3 Gas Compression Applications

Power 175 - 190 hp
130 - 142 kW

Applications

Oil and Gas Gas Compression

Overview:

Wellhead compression applications require reliability and durability. For dependable operations and world class support, you need the Cummins GTA8.3 – a high-performance natural gas engine that shares the proven heritage of the Cummins C Series diesel engines and many of the same heavy-duty components. You can depend on the GTA8.3 to keep maintenance costs down and the gas flowing. Every day.

General Specifications
Inline 6-Cylinder, 4-Cycle, Natural Gas

Bore 4.49 in (114 mm)
Stroke 5.32 in (135 mm)
Displacement 8.3 L (505 cubic in)
Engine Power* 175-190 hp (131-142 kW)
Compression ratio 8.5:1
Aspiration Turbocharged and aftercooled
Exhaust Type Dry manifold
Weight** 1650 lb (748 kg)
Coolant capacity 2.9 gal (10.9 L)
Lube oil capacity 6.5 gal (32.0 L)
Rotation Counterclockwise

* Rating dependent
** Weight is approximate and varies with options.

Model Rating

Compression Ratio

Emissions
GTA8.3

118 hp (88 kW) @ 1800 rpm

10.5:1

(1)

GTA8.3

99 hp (74 kW) @ 1500 rpm

10.5:1

(1)


(1) CUSTOMER-COMPLIANT UPGRADEABLE – This engine is capable of operating with a Three-Way Catalyst at this rating. It is the responsibility of the owner/operator to upgrade the engine with an air/fuel ratio controller and a Three Way Catalyst capable of meeting the SI NSPS regulations. The owner/operator is required to conduct site compliance testing and submit documentation per the EPA SI NSPS requirements.



To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.