Fire Pump Drive Accessories

At Cummins, we are willing to work with your team through all aspects of sales and design, offering personalized products and service. Not all accessories are compatible with your engine specifications. Some are only offered on specific models, at specific speeds. Mechanical accessories are offered on most engine types, but may be better suited to specific models. For best results, you may wish to order your Cummins accessories along with your fire pump drive engine.

 

fire-pump-drive-enclosure.jpgFire Pump Drive Engine Enclosures

Cummins optional weather-protective and/or sound-attenuated enclosures not only limit the fire pump drive engine from producing undesirable decibels of sound, but also protect the fire pump drive engine from harsh weather conditions. These field-installable enclosure kits are designed to enclose the entire fire pump drive engine while allowing for ample air flow for cooling.

Enclosure Specification Sheet »

Fire Pump Drive Engine Exhaust Silencers

Cummins optional exhaust silencers equip your fire pump drive engine to reduce undesirable ambient noise levels.

Exhaust Silencer Specification Sheet

fire-pump-drive-engine-drivetrain-options.jpgFire Pump Drive Engine Drivetrains

Cummins optional drive train connections are designed to assist in your fire pump drive engine installation needs. Whether you are looking for stock replacement drive train components or high performance upgrades for your stub shaft, drive shaft, or torsional coupling, Cummins can provide you with the parts and expertise to fit your fire pump drive engine to your installation.

Drivetrain Options Specification Sheet »

Fire Pump Drive Engine Exhaust Flex Options

Cummins optional exhaust flex connections are designed to assist in your fire pump drive engine installation needs. Whether you are looking for stock replacement or high performance upgrades for your exhaust flex connection, Cummins can provide you with the parts and expertise to fit your fire pump drive engine to your installation.

Exhaust Flex Specification Sheet »

fire-pump-drive-batteries.jpgFire Pump Drive Engine Battery Options

Cummins fire pump drive engines require dependable power for safety and reliability. The Severe Duty and High Cycle series provide extended use, dependability and endurance even through severe temperatures, deep cycling, high vibration, or other extreme performance conditions. Cummins batteries are sized to meet National Fire Protection Association (NFPA) 20 requirements for capacity and are shipped in a dry condition.

Battery Options Specification Sheet »

 

FirePowerCumminsVSPLCDatasheetGraph-500px.jpgVariable Speed Pressure Limiting Control

Want to maintain a constant level of output pressure? Our engines are able to maintain a constant  outflow by monitoring the pressure transducer and varying the engine speed - all the way down to 1470 RPM, and even on the CFP23E. Instead of expensive pump discharge valves, and the risk of breaking pipes, the VSPLC prevents overpressurizing your system 

Variable Speed Pressure Limiting Control (VSPLC) Specification Sheet

 

FPDP-150px.jpgFire Pump Digital Panel (FPDP) Touchpad

Our FPDP is an integrated microprocessor control system providing full digital technology with improved accuracy and built-in redundancy. Password protection and Modbus® interfacing allows added security, while input/output expansion capability adds further flexibility. The control system touchpad is designed for reliable operation in harsh environments, and provides a longer life and more durability.

Fire Pump Digital Panel (FPDP) Specification Sheet

 

FirePowerCumminsDigitalPanelExpansion-150px.jpgDigital Panel Expansion Module (DPEM)

The amount of information provided by your engine can be overwhelming. Designed with the consumer in mind, our DPEM provides the opportunity for sixteen unique, customizable alarm outputs. Whether you want to be alerted about low oil or differential fuel filter pressures, or when the vibration switches are triggered, this expansion adds these options to any model.

Digital Panel Expansion Module (DPEM) Specification Sheet

 

FirePowerCumminsModbusProtonode-150px.jpgModbus® Software Expansion

Monitor your engine from anywhere. Like into your building's Supervisory Control and Data Acquisition (SCADA) database to get realtime data from your fire pump drive engine. Engine speed, water pressure, and fuel levels can be accessed from the ease of your office desk.

Modbus® Software Expansion Protonode Specification Sheet

 

Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.