Through improved training and quality, we continually update our models until they meet our ever-rising standards of performance. Many of our fire pump drive engines are Underwriters Laboratories (UL)-listed and Factory Mutual (FM)-approved (consult the Specification Sheet or contact the factory for more details). All Cummins fire pump drive engines have been manufactured under the controls established by a Bureau Veritas Certification approved management system that conforms with ISO 9001:2015.

cerifications-fm-ul-iso9001-logos.jpg

 

FirePowerCumminsVSPLCDatasheetGraph-500px.jpgVariable Speed Pressure Limiting Control

Want to maintain a constant level of output pressure? Our engines are able to maintain a constant  outflow by monitoring the pressure transducer and varying the engine speed - all the way down to 1470 RPM, and even on the CFP23E. Instead of expensive pump discharge valves, and the risk of breaking pipes, the VSPLC prevents overpressurizing your system 

Variable Speed Pressure Limiting Control (VSPLC) Specification Sheet

FPDP-150px.jpgFire Pump Digital Panel (FPDP) Touchpad

Our FPDP is an integrated microprocessor control system providing full digital technology with improved accuracy and built-in redundancy. Password protection and Modbus® interfacing allows added security, while input/output expansion capability adds further flexibility. The control system touchpad is designed for reliable operation in harsh environments, and provides a longer life and more durability.

Fire Pump Digital Panel (FPDP) Specification Sheet

FirePowerCumminsDigitalPanelExpansion-150px.jpgDigital Panel Expansion Module (DPEM)

The amount of information provided by your engine can be overwhelming. Designed with the consumer in mind, our DPEM provides the opportunity for sixteen unique, customizable alarm outputs. Whether you want to be alerted about low oil or differential fuel filter pressures, or when the vibration switches are triggered, this expansion adds these options to any model.

Digital Panel Expansion Module (DPEM) Specification Sheet

FirePowerCumminsModbusProtonode-150px.jpgModbus® Software Expansion

Monitor your engine from anywhere. Like into your building's Supervisory Control and Data Acquisition (SCADA) database to get realtime data from your fire pump drive engine. Engine speed, water pressure, and fuel levels can be accessed from the ease of your office desk.

Modbus® Software Expansion Protonode Specification Sheet

Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.