Cummins supplies reliable, durable, and efficient power for drilling. For land mechanical drilling applications, we offer a complete lineup of diesel engines from 185 – 2500 hp. For electric drilling applications, the Cummins Oil & Gas Center of Excellence delivers a range of factory-customized drilling power modules and oilfield gensets.
All our drilling products are backed by a global support team of engineering experts on call 24/7/365. Count on Cummins to keep your drill rig operating.
Land Mechanical Drilling Engines
Engine |
Rating |
Emissions Certification |
QSX15 |
400 – 600 hp |
EPA, EU |
K19 |
336 – 700 hp |
Non-certified |
QSK19 |
525 – 800 hp |
EPA, EU |
QSK23 |
760 – 950 hp |
EPA |
QST30 |
850 – 1500 hp |
EPA |
K38 |
820 – 1350 hp |
Non-certified |
QSK38 |
1085 – 1600 hp |
EPA |
QSK45 |
1200 – 2250 hp |
Non-certified |
K50 |
1250 – 2000 hp |
Non-certified |
QSK50 |
1400 – 2500 hp |
EPA |
QSK60 |
1875 – 3000 hp |
EPA |
Land-based Drilling Power Modules
Package |
Rating |
Emissions Certification |
KTA50 DPM |
1740 hp @ 1500 rpm (50 Hz) |
Non-certified |
QSK50 DPM |
1450 hp @ 1200 rpm (60 Hz) |
EPA Tier 2 |
Custom package solutions available for all Drilling Power Modules and oilfield gensets.