All our drilling products are backed by a global support team of engineering experts on call 24/7/365. Count on Cummins to keep your drill rig operating.
Land Mechanical Drilling Engines
Engine | Rating | Emissions Certification |
QSX15 | 400 – 600 hp | EPA, EU |
K19 | 336 – 700 hp | Non-certified |
QSK19 | 525 – 800 hp | EPA, EU |
QSK23 | 760 – 950 hp | EPA |
QST30 | 850 – 1500 hp | EPA |
K38 | 820 – 1350 hp | Non-certified |
QSK38 | 1085 – 1600 hp | EPA |
QSK45 | 1200 – 2250 hp | Non-certified |
K50 | 1250 – 2000 hp | Non-certified |
QSK50 | 1400 – 2500 hp | EPA |
QSK60 | 1875 – 3000 hp | EPA |
Land-based Drilling Power Modules
Package | Rating | Emissions Certification |
KTA50 DPM | 1740 hp @ 1500 rpm (50 Hz) | Non-certified |
QSK50 DPM | 1450 hp @ 1200 rpm (60 Hz) | EPA Tier 2 |
Custom package solutions available for all Drilling Power Modules and oilfield gensets.