cummins qsx14 tier 4 final stage 5 engine

All our drilling products are backed by a global support team of engineering experts on call 24/7/365. Count on Cummins to keep your drill rig operating.

Land Mechanical Drilling Engines

Engine Rating Emissions Certification
QSX15 400 – 600 hp EPA, EU
K19 336 – 700 hp Non-certified
QSK19 525 – 800 hp EPA,   EU
QSK23 760 – 950 hp EPA
QST30 850 – 1500 hp EPA
K38 820 – 1350 hp Non-certified
QSK38 1085 – 1600 hp EPA
QSK45 1200 – 2250 hp Non-certified
K50 1250 – 2000 hp Non-certified
QSK50 1400 – 2500 hp EPA
QSK60 1875 – 3000 hp EPA


Land-based Drilling Power Modules

Package Rating Emissions Certification
KTA50 DPM 1740 hp @ 1500 rpm (50 Hz) Non-certified
QSK50 DPM 1450 hp @ 1200 rpm (60 Hz) EPA Tier 2


Custom package solutions available for all Drilling Power Modules and oilfield gensets.
 

cummins-drilling-chart.jpg

 



To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.