cummins qsx14 tier 4 final stage 5 engine

All our drilling products are backed by a global support team of engineering experts on call 24/7/365. Count on Cummins to keep your drill rig operating.

Land Mechanical Drilling Engines

Engine Rating Emissions Certification
QSX15 400 – 600 hp EPA, EU
K19 336 – 700 hp Non-certified
QSK19 525 – 800 hp EPA,   EU
QSK23 760 – 950 hp EPA
QST30 850 – 1500 hp EPA
K38 820 – 1350 hp Non-certified
QSK38 1085 – 1600 hp EPA
QSK45 1200 – 2250 hp Non-certified
K50 1250 – 2000 hp Non-certified
QSK50 1400 – 2500 hp EPA
QSK60 1875 – 3000 hp EPA


Land-based Drilling Power Modules

Package Rating Emissions Certification
KTA50 DPM 1740 hp @ 1500 rpm (50 Hz) Non-certified
QSK50 DPM 1450 hp @ 1200 rpm (60 Hz) EPA Tier 2


Custom package solutions available for all Drilling Power Modules and oilfield gensets.
 

cummins-drilling-chart.jpg

 

Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.