DEF for Industrial Applications

DEF is the main reactant and a critical element of Cummins Tier 4 Final Selective Catalytic Reduction (SCR) aftertreatment system.  DEF decomposes into ammonia and water within the SCR system where it reacts with and simplifies oxides of nitrogen (NOx) into nitrogen, carbon dioxide and water vapor.

def labelsDEF has a uniform composition of 32.5% urea and 67.5% pure water. This composition makes DEF:

  • Non-toxic
  • Non-flammable
  • Non-polluting
  • Consistent in low temperatures

DEF’s urea to water ratio is preferred for use with most SCR systems worldwide due to its optimum cold weather performance.  The 32.5% DEF concentration has the lowest freezing point of all possible concentrations (down to 12° F or -11° C) and enables the urea and water to freeze and thaw with a consistent concentration.

DEF consumption will vary depending on the environment, operation and duty cycle of equipment. On average, DEF consumption is 3% to 5% of fuel consumption. As fuel consumption increases, DEF consumption also increases, so it is important to consider the highest fuel consumption rates of the equipment when planning DEF delivery and storage.

Due to its wide availability throughout both North America and Europe, DEF is subject to multiple international quality standards.

Quality DEF should meet and display certification from the American Petroleum Institute (API), German Institute of Standardization DIN70700 or the International Organization of Standardization (ISO) 22241.

View the DEF Flyer for more information [PDF, opens in new window]. 

Case Study Actions

Goldacres Sprayers - Cummins Powered Since 1999

View

Cummins Powers Global Growth in Almond Production

View

Cummins Tier 4 Final power for the Apache sprayer range

View

Cummins helps build the Australian cotton industry

View

Cummins power units are the pick of the crop

View

Cutting edge efficiency

View

Cummins Performance Series Enables Engine Downsizing for Bandit Industries Whole Tree Chipper

View

Cummins Powers the Future of Agriculture

View

Cummins steps in to provide power and reliability for Kubota's biggest tractor ever

View

Increase fuel efficiency and save money: a farmer’s guide

View


To view all case studies, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.