PERFORMANCE SERIES ENGINES FOR 2019
Cummins next-generation engines let Original Equipment Manufacturers and their customers do MORE WITH LESS:
- MORE PERFORMANCE
- MORE MACHINE CAPABILITY
- MORE PRODUCTIVITY
- MORE RELIABILITY
- MORE UPTIME
- LESS FUEL USED
- LESS MAINTENANCE
- LESS INSTALLATION COST
- LESS WEIGHT AND SIZE
MIDRANGE ENGINE EGR-FREE DESIGN DELIVERS MORE.
- Simpler, easier installation with greater flexibility for global markets
- Higher power density with greater low-end torque for improved productivity and efficiency
- Lower total cost of ownership with extended maintenance intervals and improved fuel economy
- Horsepower is increased by up to 10%, with peak torque increased by as much as 20%
- Single Module Aftertreatment system takes up 50% less space and is 30% lighter than prior aftertreatment system
PROVEN TECHNOLOGY. HEAVY-DUTY PERFORMANCE
Utilizing the proven technology from our Tier 4 Final engine models, our Cummins Heavy Duty X12 and X15 engines are now being utilized in larger equipment and experience greater load factors. With the minor modifications made to reach Stage V emissions standards, not only does this make design and integration easier for OEMs, but provides customers with total confidence in a product they know and trust.