C Gas Plus (Euro 3 & 4)

Power 250 - 280 hp
186 - 209 kW
Torque 660 - 850 lb-ft
895 - 1152 N•m
Certification Euro 3

Select an Application

Euro Truck & Bus

Overview:

Natural Gas Engines For Truck And Bus.

The Cummins Westport C Gas Plus engine is no longer available for the North American market.  It has been replaced by the ISL G.

For non-North American markets the C Gas Plus is ideal for medium-duty truck and refuse truck applications, as well as urban and transit bus applications.

Building on the rugged, reliable design of Cummins diesel engines, the Cummins Westport C Gas Plus engine is a six-cylinder Lean-Burn Spark-Ignited (LBSI) natural gas vehicle engine that delivers from 250 to 280 hp with ultra-low emissions. It provides excellent torque, high fuel efficiency and reliable, robust performance, with excellent ratings for both medium-duty and refuse collection truck and urban bus applications.

The C Gas Plus is designed for either compressed (CNG) or liquefied (LNG) natural gas vehicles.

Easier maintenance and longer service with reliability and durability is what the C Gas Plus is all about. Its features include a programmable ECM that sets engine operating parameters.

The C Gas Plus engine meets Euro III/Euro IV emissions standards.

The powerful Cummins Westport C Gas Plus has the highest power-to-weight ratio in its class and is offered in many of the world's finest buses and trucks.

C Gas Plus engines are designed to instantly adjust to variable fuel qualities, reducing performance loss, increasing reliability and uptime, with lower maintenance costs. This wide fuel tolerance also gives the C Gas Plus natural gas engines worldwide applicability. Another benefit is noticeably quieter operation throughout the operating range and 50% quieter when idling.

Your customers will notice the difference. Every time.

 

Advertised Horsepower 250-280 hp 187-209 kW
Peak Torque 660-850 lb-ft 895-1152 N•m
Governed Speed 2400 rpm  
Clutch Engagement Torque 410 lb-ft 556 N•m
Number of Cylinders 6  
Bore and Stroke 4.49 in x 5.32 in 114 mm x 135 mm
Engine Displacement 505 cu in 8.3 liters
Compression Ratio 10:1  
Operating Cycles 4  
Oil System Capacity 6.3 U.S. gal 23.9 liters
Coolant Capacity 10.7 U.S. qt 10.1 liters
Length 44.4 in 1128 mm
Width 32.1 in 815 mm
Height 48.1 in 1222 mm
Net Weight w/std Accessories, Dry 1,330 lb 603 kg
Emissions   Euro III emissions standards (and Euro IV with G25 fuel)
Fuel Type CNG/LNG Methane number 65 or greater

Cummins Westport is a pioneer in product improvement. Thus specifications may change without notice. Illustrations may include optional equipment.

The C Gas Plus engine is no longer available for the North American market. It has been replaced by the ISL G.

For non-North American markets the C Gas Plus is ideal for medium-duty truck and refuse truck applications, as well as urban and transit bus applications.

Engine Model Advertised hp (kW) @ rpm Peak Torque lb-ft (N•m) @ rpm Governed Speed @ rpm
CG-280 280 (209) @ 2400 850 (1152) @ 1400 2400
CG-250 250 (187) @ 2400 750 (1017) @ 1400 2400
CG-250 250 (187) @ 2400 660 (895) @ 1400 2400

The C Gas Plus engine is no longer available for the North American market.  It has been replaced by the ISL G.

For non-North American markets the C Gas Plus is ideal for medium-duty truck and refuse truck applications, as well as urban and transit bus applications.

  • The C Gas Plus features main components - and a proven block - that is shared with the rugged Cummins ISC diesel engine, providing exceptional reliability and durability. Life-to-rebuild and ease of rebuildability are the same as diesel.

  • Its "Plus" technology includes a complete engine protection system that is controlled by the same ECM as the Cummins ISC. Its wide fuel tolerance - down to methane number 65 - increases uptime worldwide. And uptime is essential to any ongoing transit or refuse operation.

  • Air/Fuel Regulation - Cummins closed-loop electronic control system is based on Cummins CM556 ECM. Sensors for various engine parameters, exhaust backpressure, intake manifold temperature, fuel inlet pressure, knock detection, air-fuel ratio and fuel mass flow. Electronically controlled wastegated turbocharger.

  • Air Intake System - Charge air cooling is utilized to reduce emissions by lowering intake manifold air temperatures.

  • Accessory Belt Drive System - Self-tensioning serpentine polyvee belt accessory drive system for water pump, engine-mounted fan hub and most alternators. Gear-driven air compressor with provision for gear-driven hydraulic pump.

  • Catalyst - required for all models. Engine is certified to U.S. EPA 2005 standard, U.S. EPA 2005 transit bus standard, and California Air Resources Board optional low-NOx certification at 1.8 g/bhp-hr and Euro 3 (10/02).

  • Control System/Electronics - Features full drive-by-wire, enhanced controls and full electronics. The ECM monitors engine sensors, controls fuel and ignition systems, sets engine parameters and provides state-of-the-art data links and the ability to interface with Cummins INSITE™ and QuickCheck diagnostic service tools for fast troubleshooting. In addition, the ECM allows engine performance to be tailored to fit the vehicle mission.

Electronic features include:

  • Road speed governing
  • Accelerator interlock
  • SAE J1587/J1939 data links
  • PTO control
  • Cruise control
  • Engine protection system
  • Crankshaft - Eight counterweight, fully balanced, high-tensile-strength steel forging with induction-hardened fillets and journals for outstanding durability.
  • Cylinder Block - Full-skirted block increases rigidity and strength. The design provides superior durability, as well as superior piston ring and bearing life.
  • Fuel Tolerance - Designed for compressed (CNG) or liquefied (LNG) natural gas vehicles. Its wide fuel tolerance - down to methane number 65 - increases uptime worldwide.
  • High-Energy Ignition System - ECM-controlled for better performance and longer service intervals, improved spark plug and coil durability, plus self-diagnostics. Multiple Spark Discharge (MSD) for smooth idle and spark plug life. Coil-on-plug technology for reliable performance.
  • Oil Filter - The combination full-flow and bypass Fleetguard® oil filter improves filtration while minimizing oil filter replacement and disposal costs.
  • Parts Simplicity - Enables most engine service and repair operations with common tools
  • Pistons - For extended piston and ring life, a Ni-Resist insert is cast into the aluminum piston and carries the top piston ring.
  • REPTO - Cummins Rear Engine Power Take-Off eliminates the need for extended vehicle frames and bumpers while delivering maximum payload and continuous live power when and where it's needed.
  • Turbocharger - Holset turbocharger with watercooled bearing housing and electronically controlled wastegate provides improved response and performance without sacrificing durability.

The C Gas Plus engine is no longer available for the North American market.  It has been replaced by the ISL G.

For non-North American markets the C Gas Plus is ideal for medium-duty truck and refuse truck applications, as well as urban and transit bus applications.

Building on the rugged design of Cummins diesel engines and reliable Cummins Westport "Plus" technology, the C Gas Plus shares its main components, including the state-of-the-art Electronic Control Module (ECM), with the proven and durable Cummins C Series diesel engine. In fact, the two engines share base engine platforms and have many parts in common, which serves to increase parts availability for both repairs and rebuilds.

In addition, its highly efficient ECM with state-of-the-art data links provides the ability to interface with Cummins INSITE™ and QuickCheck diagnostic service tools for fast-and-easy troubleshooting and repairs. Service intervals are similar to base diesel engine. Being easy to maintain and service has made the C Gas Plus an extremely popular choice. With every maintenance supervisor.

For complete maintenance information, please consult your Owner's Manual or Operations and Maintenance Manual.

Extensive Customer Support.

The total solution Cummins Westport has created combines fuel availability, government programs and funding, plus additional resources to make natural gas power a viable alternative.

Local service, as well as parts availability for Cummins Westport products, is available at any authorized Cummins facility. Cummins global network includes 550 company-owned and independent distributors with more than 5,500 parts and service locations in 160 countries. Cummins distributors provide training, maintenance schedules, warranty information and product-training support worldwide. On every continent.

The C Gas Plus engine is no longer available for the North American market.  It has been replaced by the ISL G.

For non-North American markets the C Gas Plus is ideal for medium-duty truck and refuse truck applications, as well as urban and transit bus applications.



To view all brochures for this product, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.