C Gas Plus

Power 250 - 280 hp
186 - 209 kW
Torque 660 - 850 lb-ft
895 - 1152 N•m

Applications

Euro Truck & Bus Heavy-Duty Truck Transit Bus

Overview:

Following six years of reliable performance, the C Gas Plus engine has been replaced by the ISL G in North America. For Euro-certified markets, the C Gas Plus certified to Euro IV is available. North American customers with the C Gas Plus engine will continue to be supported by the Cummins distributor and service network.

First introduced in 2001, the C Gas Plus is a high-powered natural gas engine designed for variable fuel qualities and low maintenance costs.  The main components, including the state-of-the-art Electronic Control Module (ECM), are derived from the proven and durable Cummins C Series diesel engine.   The engine is designed for either compressed (CNG) or Liquefied (LNG) natural gas vehicles.

Engine displacement - 505 cu in (8.3 liters)
Advertised Horsepower - 250-280 HP
Peak Torque - 660-850 lb. - ft
Compression ratio - 10:1
Oil system capacity - 6.3 U.S. gal (23.8 liters) w/combination lubeoil filter
Coolant capacity - 10.7 U.S. qt (10.1 liters)engine only
Net weight - (dry) 1,330 lb (604 kg) w/standard accessories

 

Features:

  • Heavy Duty Design
  • Enhanced reliablility through product upgrades, and common componets
  • Maintenance Intervals similar to ISL, with simplified maintenance to lower cost
  • Combination bypass and full-flow oil filter
  • Full Electronic Control
  • Enhanced Maintenance and Diagnostics

For more information visit the Cummins Westport at www.cumminswestport.com.

Typical Automotive Service Intervals

  Miles
Kilometers
Hours Months
 Oil & Filter

 7,500
12,000

500  6
 Fuel Filter  15,000
24,000
1,000  12

 Coolant Filter

 7,500
12,000
500   6
 Spark Plugs 15,000
24,000 
1,000 12
Change Coolant 30,000
48,000 
2,000 24
 Valve Adjustment 30,000
48,000 
2,000  24


For complete maintenance & service information, refer to the C Gas Plus Owners Manual.

 

 


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.