B Series for Agriculture (Tier 2)

Power 80 - 173 hp
60 - 129 kW
Torque 217 - 580 lb-ft
294 - 786 N•m
Certification Tier 2 / Stage II

Select an Application

Overview:

Cummins B Series engines are hard at work on every acre of every field. In fact, with over three million Cummins B Series engines in operation around the globe today, there is no question that these engines are proven performers. Available in a range of ratings from 80 to 173 hp, these midrange engines deliver strong performance with a minimum of maintenance.

Specifying the right combination of standard features and options for your equipment is easy, with Cummins Advisor providing expert assistance.

Every B Series engine is covered by Cummins three-step warranty, one of the most comprehensive and simplest in the industry.

For years, farmers have relied on Cummins B Series engines to power everything from their tractors to their swathers and pumps.

Cummins B Series engines are proven performers on every terrain in every condition. Whether you need a low-horsepower engine with a flat torque curve or a little more horsepower with a sharp torque rise, you'll find it in a Cummins B Series. These engines feature highly reliable, durable rotary fuel pumps that deliver a steady stream of pressurized fuel for strong performance across a wide range of environmental conditions.

Cummins B3.9, B4.5 and B5.9 also put less noise in the air, making a more productive work environment.

 
  B3.9 B4.5 B5.9
Advertised Horsepower 110-125 hp82-93 kW 80-99 hp60-74 kW 150-173 hp112-129 kW
Peak Torque 346-373 lb-ft469-506 N•m 217-305 lb-ft294-414 N•m 453-580 lb-ft614-786 N•m
Cylinders 4 4 6
Oil System Capacity 11.5 U.S. qt10.9 liters 11.5 U.S. qt10.9 liters 17.2 U.S. qt16.3 liters
Length 30.6 in777 mm 30.6 in777 mm 40.0 in1016 mm
Width 24.6 in625 mm 24.6 in625 mm 24.9 in632 mm
Height 37.7 in958 mm 35.5 in902 mm 37.9 in963 mm
Weight (Wet) 745-782 lb338-355 kg 721-745 lb327-338 kg 952-997 lb432-452 kg
Engine Model Advertised hp (kW) @ rpm Peak hp (kW) @ rpm Peak Torque lb-ft (N•m) @ rpm Aspiration
B5.9
B5.9-173 173 (129) @ 2500 173 (129) @ 2300 530 (719) @ 1500 Turbo & Charge Air Cooled
B5.9-173 173 (129) @ 2200 177 (132) @ 2000 580 (786) @ 1300 Turbo & Charge Air Cooled
B5.9-165 165 (123) @ 2500 165 (123) @ 2300 494 (670) @ 1500 Turbo & Charge Air Cooled
B5.9-165 165 (123) @ 2200 165 (123) @ 2000 524 (710) @ 1300 Turbo & Charge Air Cooled
B5.9-152 152 (113) @ 2500 152 (113) @ 2300 453 (614) @ 1500 Turbo & Charge Air Cooled

B5.9-150**

150 (112) @ 2200 150 (112) @ 2200 467 (633) @ 1300 Turbo & Charge Air Cooled
B4.5
B4.5-99 99 (74) @ 2500 104 (78) @ 2300 305 (414) @ 1500 Turbocharged
B4.5-99 99 (74) @ 2200 104 (78) @ 2000 305 (414) @ 1500 Turbocharged
B4.5-92* 92 (69) @ 2200 97 (72) @ 2100 300 (407) @ 1500 Turbocharged
B4.5-80* 80 (60) @ 2500 80 (60) @ 2300 222 (301) @ 1300 Naturally Aspriated
B4.5-80 80 (60) @ 2200 80 (60) @ 2100 217 (294) @ 1300 Naturally Aspriated
B3.9
B3.9-125 125 (93) @ 2200 125 (93) @ 2100 373 (506) @ 1300 Turbo & Charge Air Cooled
B3.9-110 110 (82) @ 2500 110 (82) @ 2300 346 (469) @ 1500 Turbo & Charge Air Cooled
B3.9-110* 110 (82) @ 2200 110 (82) @ 2000 365 (495) @ 1300 Turbo & Charge Air Cooled

All ratings are intermittent unless otherwise noted. Additional ratings may be available. Check with your Cummins distributor or dealer.

*Indicates a restricted rating.
**Indicates a continuous rating.

You can depend on B Series engines for reliable performance, every day and every month of every year. Heavy-duty components include:

  • Forged-steel crankshafts built stronger to last longer
  • Plateau-honed cylinder liners to eliminate oil consumption
  • Holset wastegated turbochargers which optimize operation across the torque curve with improved response
  • A parent-bore cylinder block designed for reduced noise and increased durability
  • Rotary fuel pumps which are highly dependable and durable
  • Edge-molded gaskets for reduced oil use

With profit margins as tight as they are for farming, there's no time for down time. That's why every Cummins B3.9, B4.5 and B5.9 engine has been designed for reduced maintenance, with plateau-honed cylinders, an innovative ring pack design and edge-molded gaskets for significantly reduced oil consumption.

Maintenance Intervals

With Cummins B Series engines little or no top-off oil should be needed between oil changes that can be extended up to 500 hours.

For complete maintenance information, please consult your Owner's Manual or Operations and Maintenance Manual.


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.