6CTA ReCon for Marine

Power 300 - 430 hp
224 - 321 kW

Applications

Marine Recreational Marine ReCon Marine Commercial Marine

Overview:

221-316 kW | 300-430 hp

  • Built to meet or exceed your engine’s original specifications for performance, reliability and durability
  • Fully remanufactured according to Cummins five-step remanufacturing process
  • Exchange packages to replace Cummins units and repower packages to replace any brand in virtually any boat
  • Covered by a two-year, 2000-hour warranty and backed by Cummins global service network
  • Remanufactured at the Cummins ReCon Engine Plant in San Luis Potosi, Mexico

Commercial Customer Spotlight: ReCon Engine Customer

Configuration In-line, 6 cylinder, 4-stroke diesel
Aspiration Turbocharged/Aftercooled
Displacement 8.3 L (504.5 in³)
Bore & Stroke 114 x 135 mm (4.49 x 5.32 in)
Fuel System Inline Injection Pump

 


Product Dimensions and Weight 
 

 

Overall Length

mm (in)

1177

(41)

Overall Width

mm (in)

849

(33.4)

Overall Height

mm (in)

954

(37.5)

Overall Weight

kg (lb)

712

(1570)

Dimensions may vary based on selected engine configuration.

Recreational Marine Propulsion Engines (Variable Speed Ratings)

Engine Model

kW

MHP

Engine Speed (RPM)

Rating Definition

Emissions

6CTA ReCon

316

450

2600

High Output

IMO 1 | RCD 1

 

Commercial and Government Marine Propulsion Engines (Variable Speed Ratings)

Engine Model

kW

BHP

Engine Speed (RPM)

Rating Definition

Emissions

6CTA ReCon

221

300

2500

Medium Continuous

Not Certified

6CTA ReCon

316

430

2600

Intermittent

IMO 1 | EU 3a

 

For more information on marine ratings, click here. For more on marine emissions information, click here.

 



To access our complete brochure library, click here.


Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.