6CT/6CTA8.3 for Marine

Power 164 - 270 hp
122 - 201 kW
Certification

Applications

Marine Commercial Marine Marine Auxiliary Engines Recreational Marine

Overview:

122-201 kW | 164-270 hp

  • Proven legacy in tough commercial marine environments, hard earned over the last 25 years
  • Ideal solution for emergency or ship service power, power units, fire pumps and hydraulic units
  • IMO Tier I certified and many ratings are also IMO Tier II certified
  • Covered by a comprehensive one year warranty and backed by Cummins global service network
  • Built at Darlington Engine Plant in Darlington, U.K.
Configuration In-line, 6 cylinder, 4-stroke diesel
Aspiration Turbocharged (6CT) or Turbocharged / Aftercooled (6CTA)
Displacement 8.3 L (504.5 in3)
Bore & Stroke 114 x 135 mm (4.49 x 5.32 in)
Rotation Counterclockwise facing flywheel
Fuel System Inline Injection Pump

 

Product Dimensions and Weight 

 

Overall Length

mm (in)

1182

(47)

 

Length of Block

mm (in)

 

 

 

Overall Width

mm (in)

710

(28)

 

Overall Height

mm (in)

1137

(45)

 

Overall Weight

kg (lb)

684

(1505)

6CT

   

702

(1545)

6CTA

Dimensions may vary based on selected engine configuration.

 

 

 

 

 

Marine Auxiliary Engines (Fixed Speed Ratings)

Model

kW

MHP

BHP

Speed (RPM)

Rating

Emissions

6CT8.3-DM

122

166

164

1500 (50 Hz)

Prime Power

IMO 1

6CT8.3-DM

140

191

188

1800 (60 Hz)

Prime Power

IMO 1

6CTA8.3-DM

163

222

219

1500 (50 Hz)

Prime Power

IMO 1

6CTA8.3-DM

164

223

220

1500 (50 Hz)

Prime Power

IMO 1

6CTA8.3-DM

180

245

242

1800 (60 Hz)

Prime Power

IMO 1

6CTA8.3-DM

188

256

252

1800 (60 Hz)

Prime Power

IMO 1

6CTA8.3-DM

201

274

270

1800 (60 Hz)

Prime Power

IMO 2

For more on marine emissions information, click here.

Engine Design: Robust in-line six cylinder designed for high hour marine applications. Single piece crossflow cylinder head for maximum durability and optimized combustion. Replaceable wet cylinders for longer life and lower rebuild cost

Fuel System: Bosch in-line fuel pump operates at high injection pressures for cleaner combustion and lower emissions

Cooling System: Single loop keel cooling or engine mounted heat exchanger available for simplified installation. Optional fan drive for radiator applications

Exhaust System: SOLAS compliant, wet exhaust manifold with shielding or water cooled design available for lower engine surface temperatures and improved emissions

Air System: Cummins turbocharger optimized for marine applications with wastegate for exceptional transient response. Marine grade air filter

Lubrication System: Standard capacity (18.9 L [20 qt.]) marine grade oil pan. Spin-on Cummins filters available

Certifications: Complies with IMO Tier II emissions regulations. Certificates of compliance are available from Lloyd’s Register of Shipping. Consult your local Cummins professional for a complete listing of current marine agency approvals for this engine

Optional Equipment

  • SAE A accessory drive
  • Electronic governor available


To access our complete brochure library, click here.


Case Study Actions

Reliability, Good Power, Low Fuel Consumption

View

Cummins Auxiliaries for Powerful New Off Shore Vessel

View

Mainport: People and Business from Ireland to Malaysia

View

Silverburn: Ice-Class AHT for Caspian Ops

View

New Design Draws Attention

View

Argentina Continues to Build Fleet

View

Piriou Ingénierie: The Art of Design

View

Sister for Successful Argentine Trawler

View


To view all case studies, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.