6.7L Cummins Turbo Diesel for Chassis Cab (2013)

Power 325 - 325 hp
242 - 242 kW
Torque 750 - 750 lb-ft
1017 - 1017 N•m
Certification EPA 2013

Applications

Overview:

The Ram 3500/4500/5500 Chassis Cab’s are also available with the  Cummins 6.7L Turbo Diesel engine. The 2013 Ram Chassis Cab features the same, proven, easy-to-upfit frame so you can put your current upfit on a new truck. The frames are engineered to make easy work of upfitting without extensive modifications.

Our most powerful engines to date work seamlessly with your transmission of choice, creating the ultimate powertrain that does everything you need it to — and more. No matter which you prefer, automatic or manual, the 2013 Ram Chassis Cab transmissions are redesigned and updated to ensure continued low levels of noise, vibration and harshness. With various options to choose from, you’ll be able to easily configure a state-of-the-art, efficient powertrain that works for you.

The Cummins Turbo Diesel, when paired with an AISIN automatic transmission delivers a Best-in-Class 750 pound-feet of maximum torque+ with a maximum towing capacity of 29,600 (5500) pounds+.

Included with the available Cummins® Turbo Diesel, the integrated diesel exhaust brake of the Ram Chassis Cab helps prolong brake life, reduces brake fade and provides stopping Safety & Security.

From the scorching terrain of the Arizona desert, to the frigid temperatures of Michigan’s Upper Peninsula in winter, Ram trucks are put through intense testing to make sure they will hold up in any condition. You can be sure you are getting behind the wheel of a durable machine that will hold up to the elements.

Certification Level EPA 2013
Power 325 hp / 242 kW
Torque 750 lb-ft / 1017 N•m
Advertised hp 325 @ 2400
Peak Torque 750 @ 1600
Governed Speed 3000

Maintenance intervals have changed over the years on several items, however, the valve lash adjustment remains the same at 150,000 miles (240,000 km) and the fuel filter replacement remains at 15,000 miles (24,000 km). The oil change interval is 15,000 miles (24,000 km) and is duty cycle based. This engine uses an oil change monitoring system which will display a message on the vehicle information center that alerts the driver to change the oil.

Don't forget that your new Cummins 6.7L Turbo Diesel engine requires low-ash engine oil; failure to use this type of oil can result in serious damage to the exhaust aftertreatment system in your vehicle. Be sure to purchase engine oil that meets CES 20081 standards.

Due to the new EPA regulations, owners of MY07 and later Cummins 6.7L turbo diesel-powered highway vehicles must refuel only with Ultra-Low Sulfur Diesel (ULSD) fuel meeting a 15-ppm on-highway requirement. Use of all other fuels is prohibited and may result in damage to the engine and/or the aftertreatment system. Be sure to purchase your diesel fuel from a reputable fuel station. For most year-round service, a high-quality No. 2 diesel fuel that meets ASTM specification D-975 (0.0015% sulfur level) will maintain good performance. EPA requires retail fuel stations that carry and dispense LSD and ULSD to label the pumps with a Low-Sulfur Highway Diesel Fuel and an Ultra-Low Sulfur Diesel label.

In addition, diesel fuel sold for off-highway use should not be used in any Cummins turbo diesel engine. This is due to off-highway fuels not necessarily meeting the fuel cleanliness or lubricity requirements for on-highway fuel specifications. Use of such off-highway fuels can result in accelerated wear to fuel system components.

For complete maintenance information, please consult your Owner's Manual or Operations and Maintenance Manual.



To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.