6.7L Cummins Turbo Diesel for Pickups (2016)

Power 385 - 385 hp
287 - 287 kW
Torque 900 - 900 lb-ft
1220 - 1220 N•m
Certification EPA 2013

Applications

Overview:

The Model Year (MY) 2013.5+ Cummins 6.7L Turbo Diesel engine is a featured option for 2016 RAM 2500 and 3500 pickups. This dynamic inline 6-cylinder gives RAM class-leading power and towing capacity, producing up to 385 horsepower and 900 pound-feet torque.


Features

ram-3500-pickup-hauling-promo-trailer

The MY 2013.5+ Cummins 6.7L Turbo Diesel reduces operating costs in today’s RAM with a new Selective Catalytic Reduction (SCR) aftertreatment that uses Diesel Exhaust Fluid (DEF), contributing to a 10 percent increase in fuel economy and best-in-class 15,000-mile oil-change intervals, keeping more of your hard-earned money in your pocket.

Owners also benefit from a new cooling system that affords 25 percent more heat-rejection capacity. A high-efficiency fan, dual radiators, dual transmission coolers and a charge-air cooler lower operating temperatures and deliver improved performance.

Also improved is the biofuel capability. The MY 2013.5+ engine is B20-capable, adding flexibility at the pump. You have the option to use ultra-low- sulfur diesel or up to B20 biodiesel, where available.

Another feature is the “smart” exhaust brake. The VGT™ Variable Geometry Turbo is enhanced through the addition of a brake feature that electronically controls the exhaust braking to maintain a set vehicle speed while descending a grade.

Find Your Local RAM Dealer
Certification Level EPA 2013
Power 385 hp / 287 kW
Torque 900 lb-ft / 1220 N•m

Model

Transmission

Horsepower (hp)

Torque (lb-ft)

Pickup

Aisin Auto (3500 only)

385

900*

Pickup

68RFE Auto

370

800

Pickup

G56 Manual

350

660

*Best-in-Class

Maintenance intervals have changed over the years on several items, however, the valve lash adjustment remains the same at 150,000 miles (240,000 km) and the fuel filter replacement remains at 15,000 miles (24,000 km). The oil change interval is 15,000 miles (24,000 km) and is duty cycle based. This engine uses an oil change monitoring system which will display a message on the vehicle information center that alerts the driver to change the oil.

Don't forget that your new Cummins 6.7L Turbo Diesel engine requires low-ash engine oil; failure to use this type of oil can result in serious damage to the exhaust aftertreatment system in your vehicle. Be sure to purchase engine oil that meets CES 20081 standards.

Due to the new EPA regulations, owners of MY07 and later Cummins 6.7L turbo diesel-powered highway vehicles must refuel only with Ultra-Low Sulfur Diesel (ULSD) fuel meeting a 15-ppm on-highway requirement. Use of all other fuels is prohibited and may result in damage to the engine and/or the aftertreatment system. Be sure to purchase your diesel fuel from a reputable fuel station. For most year-round service, a high-quality No. 2 diesel fuel that meets ASTM specification D-975 (0.0015% sulfur level) will maintain good performance. EPA requires retail fuel stations that carry and dispense LSD and ULSD to label the pumps with a Low-Sulfur Highway Diesel Fuel and an Ultra-Low Sulfur Diesel label.

In addition, diesel fuel sold for off-highway use should not be used in any Cummins turbo diesel engine. This is due to off-highway fuels not necessarily meeting the fuel cleanliness or lubricity requirements for on-highway fuel specifications. Use of such off-highway fuels can result in accelerated wear to fuel system components.

For complete maintenance information, please consult your Owner's Manual or Operations and Maintenance Manual.


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.