4BT ReCon for Marine

Power 150 - 150 hp
112 - 112 kW

Applications

Marine Recreational Marine ReCon Marine Commercial Marine

Overview:

112 kW | 150-155 hp

  • Built to meet or exceed your engine’s original specifications for performance, reliability and durability
  • Fully remanufactured according to Cummins five-step remanufacturing process
  • Repower package to replace any brand in virtually any boat
  • Covered by a two-year, 2000-hour warranty and backed by Cummins global service network
  • Remanufactured at the Cummins ReCon Engine Plant in San Luis Potosi, Mexico

Commercial Customer Spotlight: ReCon Engine Customer

Configuration In-line, 4 cylinder, 4-stroke diesel
Aspiration Turbocharged/Aftercooled
Displacement 3.9 L (239 in³)
Bore & Stroke 102 x 119 mm (4.02 x 4.72 in)
Fuel System Rotary

 


Product Dimensions and Weight 
 

 

Overall Length

mm (in)

707

(27.8)

Overall Width

mm (in)

772

(30.4)

Overall Height

mm (in)

793

(31.2)

Overall Weight

kg (lb)

360

(794)

Dimensions may vary based on selected engine configuration.

 

 

 

 

 

 

 

Recreational Marine Propulsion Engines (Variable Speed Ratings)

Engine Model

kW

MHP

Engine Speed (RPM)

Rating Definition

Emissions

4BT ReCon

112

155

2800

High Output

Not Certified

 

Commercial and Government Marine Propulsion Engines (Variable Speed Ratings)

Engine Model

kW

BHP

Engine Speed (RPM)

Rating Definition

Emissions

4BT ReCon

112

150

2800

Intermittent

Not Certified

 

 

For more information on marine ratings, click here. For more on marine emissions information, click here.

 

 



To access our complete brochure library, click here.


Case Study Actions

Reliability, Good Power, Low Fuel Consumption

View

Cebu Fast Ferry

View

STX Emergency Gen-Sets: A Vital Component

View


To view all case studies, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.