India Diesel Generators 50kVA - 125kVA

50 - 125 kVA Diesel Generators

Certification CPCB II
Fuel Type Diesel

High Fuel Efficiency, Low Emission Levels, 24x7 Service Support

Cummins understands how essential uninterrupted power is for all – home, business and commercial. Powered by the technologically advanced power generation solutions starting from 7.5kVA to 3750kVA, our product range is geared to take on the most challenging applications.

Applications

Available Regions

India

Overview:

50 - 125 kVA

50 - 62.5 kVA
Genset Model kVA (Prime) Engine Model BHP Alternator Frame Genset Controller Brochure
C50D5P 50 4BTAA3.3-G11 84 S1L2-R1 / UCI224G PSO600 Download the Brochure
C62.5D5P 62.5 4BTAA3.3G11 84 S1L2-Y1 / UCI274D PSO600
70 - 82.5 kVA
Genset Model kVA (Prime) Engine Model BHP Alternator Frame Genset Controller Brochure
C70D5P 70 4BTAA3.9-G3 99 UCI224F PSO500 Download the Brochure
C82.5D5P 82.5 4BTAA3.9-G4 110 UCI224G PSO500
100 - 125 kVA
Genset Model kVA (Prime) Engine Model BHP Alternator Frame Genset Controller Brochure
C100D5P 100 6BTAA5.9-G13 159 UCI274C PSO500 Download the Brochure
C125D5P 125 6BTAA5.9-G13 159 UCI274V PSO500
Generator Model kVA Fuel Type Spec Sheet Title
C50D5P 50 Diesel Brochure 50 - 125 kVA Diesel Generators
C62.5D5P 62.5 Diesel Brochure 50 - 125 kVA Diesel Generators
C70D5P 70 Diesel Brochure 50 - 125 kVA Diesel Generators
C82.5D5P 82.5 Diesel Brochure 50 - 125 kVA Diesel Generators
C100D5P 100 Diesel Brochure 50 - 125 kVA Diesel Generators
C125D5P 125 Diesel Brochure 50 - 125 kVA Diesel Generators


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.