V28

Power 690 - 815 hp
515 - 608 kW
Certification IMO Tier II

Applications

Marine Mining Generators Oil and Gas (G-Drive) Pump Rail (G-Drive)

Overview:

Cummins V28 engine is designed to reduce engine operating and maintenance costs while maximizing productivity.

  • PT Fuel System – uses the time-tested and proven PT fuel system for high performance and ease of maintenance. PT injectors are built to handle high pressures for optimum combustion.
  • Fillet-Hardened Crankshaft – smaller bolt circle and rolled threads for strength and durability.
  • Turbochargers – Custom-built for K Series engines and are available in single-stage or two-stage configurations to meet any application’s requirement.
Feature Specifications
Engine Family V28
Engine Configuration Vee, 12 Cylinder
Displacement 28 L
HP Range (diesel) 690-815 HP
HP Range (gas) 293-575 HP
Aspiration NA, TA
Fuel System Pressure Time (PT)®
Dimensions (mm) 1900 x 995 x 1641
Weight (Kg) 2901
Emissions IMO Tier II compliant 


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.