QSN14

Power 295 - 525 hp
220 - 391 kW
Certification EPA Tier 2

Applications

Compressor Construction Rail

Available Regions

India

Overview:

  • CELECT Electronics -  Provide superior fuel economy, improved engine response and internal diagnostics.
  • Cummins 4 x 60 Turbocharger - Provides strong low-end torque and excellent transient response.
  • Articulated Steel Pistons - Deliver 30% longer life with increased reliability and improved combustion.
  • Swirl-Port Cylinder Head - provides advanced airflow to reduce emissions and increase low-end torque.
  • System with ECM 876 SAE-B Hydraulic Pump Drive - Delivers significantly more capacity than competitive drives.
  • Oil Filter combination of full flow and bypass - Improves filtration while minimizing replacement costs.
  • Cylinder liners - Precision-honed for reduced cylinder wear and extra-long life.
  • Rear Engine Power Take off option is available.
Feature Specifications
Engine Family QSN14
Engine Configuration Inline, 6 cylinder
Displacement 14 L
HP Range (diesel) 295-525 HP
Emissions US EPA Tier 2 Compliant


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.