QSK50

Power 1600 - 2000 hp
1193 - 1491 kW
Certification EPA Tier 2

Applications

Marine Mining Rail

Available Regions

India

Overview:

  • Quantum System Electronics - High-speed Electronic Control Module (ECM) with a self-cooling mount is isolated from detrimental vibration loading. A field-proven, fully-sealed wiring harness with fail-safe connectors integrates the ECM with the engine sensors for optimized engine performance, monitoring and protection. Quantum system technology is ideal for tough mining applications that demand continuous uptime carrying hundreds of tons capacity.
  • State-of-the-art Combustion Control System - Features enhanced electronics integrated with upgraded sensors and three powerful CM850 Electronic Control Modules for peak performance at every altitude and under every load condition.
  • High Pressure Modular Common Rail (MCR) Fuel System - Cummins high pressure fuel pump and modular common rail system provides full-authority electronic control of the fuel pump and injectors for precise control of both injection pressure and timing. Each injector includes its own integrated accumulator, which helps to eliminate pressure pulsation between injectors and improve stability.
  • Cummins Turbo Technologies Turbochargers - Feature titanium impellers and water cooled bearing housings for long-term reliability, while a high-capacity compressor provides higher airflow for maximum power and long life.
  • Ferrous Cast Ductile Iron Pistons - Provide increased strength and durability to handle increased cylinder pressures for longer life-to-overhaul.
  • Piston-Cooling Nozzles - Direct a cooling stream of oil beneath each piston crown and bowl rim for long life with increased reliability.
  • Wiring - Safely enclosed inside a foam-filled extruded aluminum channel that is completely sealed from the external environment to prevent chafing and corrosion damage. DIN-style connections have a locking feature that protect against pin-fretting damage.
  • Prelub™ System - Distributes oil to rifles and friction surfaces and builds oil pressure before cranking can occur. A pressure switch assures proper oil pressure in the main rifle to reduce the risk of starting the engine without oil in the sump or filters. Prelub is a standard option on all mining engines due to proven success in extending engine life-to-rebuild.
Feature Specifications
Engine Family QSK50
Engine Configuration Vee, 16 cylinder
Displacement 50.25 L
HP Range (diesel) 1600-2000 HP
HP Range (gas) N/A
Aspiration TA, TTA, TTAA
Fuel System Modular Common Rail (MCRS)
Dimensions (mm) 2794 x 1422 x 1880
Weight (Kg) 6455
Emissions US EPA Tier II compliant


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.