QSK38

Power 1086 - 1260 hp
810 - 940 kW
Certification EPA Tier 2

Applications

Mining Generators

Available Regions

India

Overview:

  • Single-Stage Holset Turbocharger - Lower intake air temperatures provide increased air density, resulting in more power and lower emissions.Cummins Mining Engine QSK38
  • Two-Stage Oil Filter - Combination full-flow and bypass oil filter reduces maintenance costs as it extends service intervals.
  • Longer-Lasting Intake and Exhaust Valves -  Valves and seats are machined out of select materials for longer life. Rotators on both intake and exhaust ensure uniform wear.
  • Precision-Honed Cylinder Liners - Precise liner machining with superior metal technology creates exceptional surface smoothness and durability.
  • Articulated Steel Pistons - 30% longer life, increased reliability and improved combustion are a result of the two-piece piston design.
  • Extra-Wide Gear Train - The gear train is quieter, longer-lasting and capable of handling high loads of injector pressures with ease.
Feature Specifications
Engine Family QSK38
Engine Configuration Vee, 12 cylinder
Displacement 38 L
HP Range (diesel) 1086-1260 HP
HP Range (gas) N/A
Aspiration TA
Fuel System Modular Common Rail (MCRS)
Dimensions (mm) 2198 x 1491 x 1729
Weight (Kg) 4100
Emissions US EPA Tier II compliant


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.