QSB6.7

Power 133 - 275 hp
99 - 205 kW
Certification BS III CEV

Applications

Construction Rail

Available Regions

India

Overview:

The Cummins QSB6.7 takes you to a whole new level of power, versatility and emissions control. It offers power ratings from 133-275 HP (99-205 kW) and achieves Tier 3 and Stage IIIA compliance with in-cylinder technology that maintains a compact and simple installation that provides premium performance to every construction application.

Features and Benefits:

  • Charge air cooling and turbocharging for strong performance
  • Improved cold-start capability
  • 5-9 decibels quieter in operation than its predecessor
  • Full-authority electronic controls

Feature

Specifications

Engine Family

QSB6.7

Engine Configuration

Inline, 6 cylinder

Displacement

6.7 L

HP Range (diesel)

133-275 HP

HP Range (gas)

70-140

Emissions

BS III CEV Compatible



To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.