QSB4.5

Power 110 - 163 hp
82 - 122 kW
Certification BS III CEV

Applications

Construction

Available Regions

India

Overview:

  • Direct Flow Air Filtration System - Specifically developed for Tier 4 platforms to provide a smaller, more flexible installation package and higher air filtration efficiency.Cummins Construction Engine QSB4.5
  • Variable Flow Turbocharger – Electronic controlled for enhanced air management.
  • Full-Authority Electronic Controls - Higher microprocessor capacity and speed for optimum control of the engine and aftertreatment.
  • Cooled Exhaust Gas Recirculation (EGR) - Lowers combustion temperatures for reduced emissions and optimized fuel efficiency.
  • Cummins Particulate Aftertreatment System - Fully integrated for uncompromising performance and reliability. Removes over 90% of particulate matter and is specifically developed to withstand severe shock loads and vibrations typical of industrial applications.
  • Crankcase Ventilation System – Prevents crankcase emissions escaping from the engine with a highly-efficient coalescing filter. Also, eliminates oil mist and tiny oil droplets to maintain clean engine operating conditions.
  • HPCR Fuel System - Delivers a precise mixture of fuel and air at a constant pressure, regardless of engine rpm. This flexibility in injection timing allows multiple injection events per cycle.
  • Lowest Cost Of Operation - Reduced maintenance, long service intervals and the best fuel efficiency of any engine in its class add up to superior lifetime value
Feature Specifications
Engine Family QSB4.5
Engine Configuration Inline, 4 cylinder
Displacement 4.5 L
HP Range (diesel) 110-163 HP
HP Range (gas) N/A
Aspiration NA, T, TAA
Fuel System High Pressure Common Rail
Dimensions (mm) 777 x 625 x 902 mm
Weight (Kg) 371 Kg
Emissions BS III CEV Certified


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.