NT855

Power 280 - 480 hp
209 - 358 kW
Certification IMO Tier II

Applications

Mining

Available Regions

India

Overview:

The Cummins NT-Series engines have been service proven through millions of hours of operation in some of the world’s most demanding applications.

  • Performance- Efficient combustion for better fuel economy and lower oil consumptions.Cummins Mining engine N855 BC
  • PT Fuel System- Cummins PT™ self-adjusting system. Integral dual flyweight governor provides over speed protection independent of main governor. Camshaft actuated fuel injectors give accurate metering and timing.
  • Cylinder Liners- Replaceable wet liners dissipate heat faster than dry liners and are easily replaced without re boring the block.
  • Cylinder Heads- Alloy cast iron. Each head serves two cylinders. Drilled fuel supply and return lines. Valve seat inserts are replaceable and corrosion resistant. Valve and crosshead guides are replaceable
Feature Specifications
Engine Family NT855
Engine Configuration Inline, 6 cylinder
Displacement 14 L
HP Range (diesel) 280-480 HP
HP Range (gas) 147-290 HP
Aspiration NA,T,TA
Fuel System Pressure Time (PT)
Dimensions (mm) 1298 x 817 x 1367
Wet Weight (Kg) 1433
Emissions IMO Tier II compliant


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.