Transfer Switches

GTEC: Automatic Transfer Switches

  • Amps rating from 40 - 2000
  • Transferring loads between utility & generator set or between two generators
  • Simple to operate and service

PowerCommand® automatic transfer switches optimise performance and simplify operation and service. Transfer switches provide all necessary supply sensing, generator starting and supply transfer functionality in one convenient unit.

Cummins GTEC transfer switches combine reliability and flexibility in a small, economical package for transferring loads between a utility and a generator set, or between two generators.

The microprocessor control monitors utility and emergency standby generator power. When utility power fails or is unsatisfactory, the control starts the generator, then transfers the load from the utility to the generator. When stable utility power returns, the switch automatically transfers the load back to the utility.

For genset-to-genset applications, the generator set that is connected to the utility side of the control is the lead genset. If the lead generator set goes down or is taken offline, the transfer switch starts the second generator set and transfers the load. The control can be programmed to alternate between the two generator set at a set interval up to 300 hours.

The fully integrated controller is designed for practical functionality, with LED indicators and digital push-buttons for ease of operator use.

Features:

  • Microprocessor control - Easy-to-use, standard control. LED display
  • Programmed transition
  • Advanced transfer switch mechanism
  • Manual operation
  • Multi-voltage rating
  • Positive interlocking
  • Main contacts
  • Easy to service
  • Complete product line
  • Warrant and service

Contact Cummins

Need a Cummins GTEC Switch?

Click here: Generator Enquiry

Do you need Service Support?

Click here: Service Support

Do you need parts for GTEC Switch?

Click here: Parts Request

Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.