G-Drive Engines

Cummins Generator Drive (G-Drive) Engines

  • Cummins G-Drive engines from 2.7 to 95 litre
  • Both 50 Hz and 60 Hz available
  • G-Drive packages - Stanfast, Coolpac

Cummins Generator Drive (G-Drive) diesel engines are clean, efficient, reliable, durable, and designed for high load factors and high usage. Cummins G-Drive engines provide world-class power performance, emissions compliance and reliability to Generator Original Equipment Manufacturers (GOEMs).

The Cummins G-Drive engines range from 2.5 to 95 litre and span over 50 models at both 50 Hz and 60 Hz. They are engineered to supply outstanding performance and reliability. Cummins innovative technology also means that many Cummins Diesel G-Drive engines already meet strict U.S. Environmental Protection Agency (EPA) and European Union (EU) emissions regulations, delivering the advantage of futureproof compliance.

Cummins G-Drive diesel engine are ideal for bespoke applications that require prime, standby and continuous power. Cummins can help pick the right G-Drive diesel engine for you as the Right Product Matters.

Features of Cummins G-Drive Engines

  • Advanced engine controls
  • Optimsed fuel injection systems
  • Dual speed engines from 4.5 to 9 litre
  • Heavy duty

Contact Cummins


Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.