Marine

  • Propulsion and Auxiliary Ratings: 78 - 3132 kW (100 - 4200 hp)
  • Generator Set Ratings: 4 - 1240 kW
  • Solid IMO Tier 2 / EPA Tier 3 / EU Stage IIIa diesel engines

Cummins offers a complete line of propulsion, generating set and auxiliary power solutions from 6.7 to 95 litre. Cummins marine diesel engines designed specifically for commercial, recreational and military marine applications.

Cummins marine diesel engine power a wide range of applications, such as:

  • Cargo ships
  • Coastguard & patrol boats
  • Dredging
  • Ferries
  • Fishing
  • Motor boats
  • Offshore support
  • Tugs
  • Yachts

Contact Cummins


New Engines

 

 

Engine
Model
Propulsion Power
BHP (kW)

Auxiliary Power
BHP (kW) @ 1500 RPM (50 Hz)*

6BT5.9 104 - 150 (78 - 112) n/a
QSB6.7/QSB7 227 - 542 (168 - 405) 164 - 220 (122 - 164)
6CT/6CTA8.3 n/a 164 - 220 (122 - 164)
QSC8.3 493 - 592 (368 - 441) n/a
QSL9 405 (309) n/a
QSM11 295 - 705 (220 - 526) 265 (355)
N855 240 - 450 (179 - 336) 241 - 425 (180 - 317)
X15 450 - 600 (336 - 447) 500 (373)
KTA19 500 - 700 (373 - 522) 450 - 600 (336 - 447)
QSK19 500 - 800 (373 - 597) 580 - 705 (433 - 526)
KTA38 750 - 1500 (559 - 1119) 850 - 1180 (634 - 880)
QSK38 1000 - 1400 (746 -1044) 1320 (984)
KTA50 1400 - 1875 (1044 - 1398) 1180 - 1470 (880 - 1097)
QSK50 1700 - 2200 (1268 - 1641) 1730 (1290)
QSK60 2000 - 2700 (1491 - 2013) 2095 - 2547 (1563 - 1899)
QSK95 3200 - 4200 (2386 - 3132) 3353 (2500)

*Also 60 Hz ratings available. 

 

Replacement Engines

When an engine reaches the end of its operating life, Cummins offers various options to keep operating the current vessel or boat with Cummins power. You can either consider an engine rebuild, or replace the engine. Below the replacement options:

  • New Engine: Comply to the latest emission regulations and update your equipment with an engine following the latest technology available. Either displace competitive engines, or replace existing or obsolete Cummins engines.
  • Reconditioned Replacement Engine (ReCon®): Cummins offers a full range of reconditioned (ReCon) engines up to 19L displacement, to replace your current Cummins engine, where regulations allow this.

Below table contains the range of marine reconditioned (ReCon) engines.

ReCon Engine

Power hp Power kW
4BT 150 112
6BT/6BTA 152 - 210 113 - 157
QSB5.9 227 - 472 169 - 352
6CTA 300 - 430 224 - 321
QSC8.3 493 - 593 368 - 442
QSM11 295 - 611 220 - 493
KTA19 425 - 700 317 - 522
QSK19 660 - 755 492 - 563

 

Generator Sets

Our line of marine generator sets include Cummins Onan and C Power gensets for ship’s service and emergency power, as well as Customised Packages for diesel electric propulsion.

Cummins Onan

Click here for more information about Cummins Onan Marine generator sets from 4-99 kW.

Cummins C Power

Cummins C Power marine gensets offer optimum durability and functionality for primary ship’s service and diesel-electric applications. Designed specifically for the challenges of the marine environment, each C Power genset features a Cummins base engine and alternator that are globally recognized for quality standards.

Genset
Model
Power kVA (50 Hz)*
KC/HX** Cooled
Power kVA (50 Hz)*
RAD Cooled***
6B-CP 100 93
6C-CP 170 170
K19-CP 419 - 488 n/a
K38-CP 955 - 1056 n/a
K50-CP 1313 n/a
*Also 60 Hz ratings available. Check specsheets for more information. 
** Keel Cooled (KC) / Heat Exchanged (HX)
*** Radiator Cooled (RAD Cooled)

Premium Options

Cummins offers a variety of premium options to help boat and ship owners and operators to manage the cost of operation, reduce maintenance and tailor Cummins marine engines for specific commercial and recreational marine applications

Control Systems:

  • C Command - a selection of monitoring controllers with different display options that provide access to operating information.
  • Smart Craft -  a complete suite of digital technologies united in one powerful, integrated, on-board vessel management system - from controls to digital gauges, sensors, alarms and other onboard electrics.
Controller Engine Market Power
C-Command Basic QSK19, QSK38, QSK50, QSK60, QSK95 Commercial Marine Main Propulsion & Auxiliary
C-Command Elite QSK19, QSK38, QSK50, QSK60, QSK95 Commercial Marine Main Propulsion & Auxiliary
C-Command Elite Plus QSK19, QSK38, QSK50, QSK60, QSK95 Commercial Marine Main Propulsion & Auxiliary
C-Command HD Mid Range & Heavy Duty Commercial Marine Main Propulsion & Auxiliary
C Command PT KTA19, KTA38, KTA50 Commercial Marine Main Propulsion & Auxiliary
Smartcraft QSB6.7, QSC8.3, QSM11 Recreational Marine Main Propulsion

CENTINEL™ - eliminates or extend oil change intervals by burning used oil and replacing it with clean oil

  • Available as an aftermarket kit for the Cummins K Series engines (KTA19, KTA38, KTA50)
  • Installed as a factory option on the Cummins Quantum Series MCRS engines (QSK19, QSK38, QSK50, QSK60, QSK95)
  • Visit Cummins.com for more details

ELIMINATOR™ - a self-cleaning centifuge that replaces all disposable canisters on the engine

  • Available on the Cummins KTA38 & KTA50 engines and all the Cummins QSK MCRS engines (QSK19, QSK38, QSK50, QSK60, QSK95)
  • A combination full-flow and centrifugal system that incorporates a permanent stainless steel core that eliminates the need for disposable oil filters.
  • Visit Cummins.com for more details

Pre-lube with Quick Evac™

  • Pre-lude  reduces engine wear by providing lubrication prior to start
  • Qick Evac reduces oil change time by quickly removing used oil from the engine oil pan
  • Available on Cummins QSK38 & QSK50 engines
  • This option is available in 24 volt DC only
  • Visit Cummins.com for more details

Konrad Sterndrive

  • Sterndrive propulsion package for 230 - 550 hp power range for Cummins QSB series engines
  • Available to commercial, recreational and military applications

Available QSB6.7 rating for Konrad 600 Series Package

Features and benefits include:

  • Input torque up to 1187 Nm at Max engine rpm
  • Transmission option s direct couple or remote engine coupling
  • Superior shifting; heavy rated hydraulic transmission
  • Integrated steering
  • Improved corrosion resistance
  • Heavy housing can be rebuilt
Power RPM Rating
230 MHp 3000 Intermittent
250 MHp 2600 High Output / Heavy Duty
305 MHp 2600 High Output / Heavy Duty
355 MHp 2800 Intermittent
355 MHp 3000 High Output
380 MHp 3000 High Output / Intermittent
425 MHp 3300 High Output / Intermittent
480 MHp 3300 High Output
550 MHp* 3300 High Output

*Available for recreational marine only

Zeus

The Zeus® pod propulsion system provides a seamless approach to propulsion technology, marine electronics and on-board information management (Smartcraft) that makes boating safer and more enjoyable.

Features and benefits include:

  • Enhanced Protection through rear-facing, tunnel-mounted drive
  • Docking Without Fear through intuitive joystick system which also features standard trolling
  • Clean, Quiet & Comfortable through thru-hub exhaust (except QSM11)
  • Enhanced Manoeuverability through independently turning pods, responsive hydraulic power and counter rotating propellers
  • Skyhook® Station Keeping holds boat position and heading
Model kW BHP RPM
QSB6.7 261 350 2800
QSB6.7 279 375 3000
QSB6.7 312 419 3000
QSB6.7 353 473 3300
QSB6.7 405 542 3300
QSC8.3 404 543 3000
QSC8.3 441 592 3000
QSM11 493 661 2300
QSM11 526 705 2500

Cummins Inboard Joystick

The Cummins Inboard Joystick is a joystick-controlled docking system that integrates engines, transmission and thrusters.

  • Best suited to twin-engine fiberglass recreational boats from 35 - 60 foot
  • Most systems include only a bow thruster
  • Bow and stern thruster are available
  • Cummins provide application guidelines and tools to help the integration process and to ensure optimal performance of the finished system

Features include:

  • Compatible with all recreational ratings of Cummins engines
  • Multiple station capability – 3 lever stations and up to 5 Joystick stations
  • Cummins applications expertise ensures each vessel need is met with four thruster size options - 95kg, 125kg, 160kg and 220kg

Advantages:

  • Inboard simplicity
  • Minimum components
  • Confidence at the helm
  • Engines, controls, harnessing, thrusters and Cummins-supplied thruster tubes supported and warranted by Cummins
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.