Defence

  • Rating: 110 - 597 kW (147 - 675 hp)

Cummins offers a complete support package to various military establishments covering a variety of applications throughout Europe. Large numbers of Cummins-powered units are currently in active service, in a wide variety of equipment ranging from logistic trucks to heavy artillery.

Rapid Deployment Power

Peacekeeping, intervention and expeditionary operations are driving the demand for lighter, more mobile AFVs suitable for rapid deployment and all-terrain capability. Despite sophisticated protection and enhanced firepower, out in the field this new generation of AFVs will need to rely on speed and concealment to ensure survivability – utilising the latest clean combustion technology offered by the Cummins engine range.

Logistic Support Power

Support logistics vehicle moving supplies and personal

Heavy Duty Combat Power

Self-propelled heavy artillery vehicles such as the MLRS and the AS90 SPH have given field commanders dramatically enhanced firepower, with the ability to operate at long range with exceptional accuracy.

Special Purpose Equipment

Military engineering equipment with the ability to perform rapid road clearing, logistics handling or airfield rebuilding exert an important influence on the speed and success of the overall operation. Peacekeeping operations now place higher than ever demands on equipment and are fully dependent on the ability of the engine to operate at peak performance for long periods.

Cummins information products provide easy access to the engine management system for rapid diagnostics and data downloading, helping to ensure maximum uptime for vehicles.

Contact Cummins


Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.