Construction & Industrial

  • Rating: 37 - 859 kW (49 - 1200 hp)
  • Industrial Power Units: 75 - 503 kW (100 - 675 hp)

For over 60 years Cummins has provided durable and reliable power solutions to construction and industrial equipment across the globe. We offer a wide range of diesel engines for construction and industrial machinery, with power ratings from 37 kW (49 hp) to 895 kW (1200 hp) and displacements from 2.8 to 30 litres.

Cummins diesel engines can be found in various construction and industrial machinery including:

  • Backhoes
  • Dozers
  • Dump trucks
  • Earth moving equipment
  • Excavators
  • Forklifts
  • Mobile cranes
  • Pavers
  • Tractor unit for ports and distribution centres
  • Wheel loaders

Contact Cummins


Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.