Rental Generators

Rental Generator Sets

  • 20kVA to 1250kVA (16 - 1006kW) prime diesel generator set range at 50 Hz
  • Multiple control options available
  • Robust contruction and heavy duty components

Cummins rental diesel generator sets are specially designed to meet the high expectations of generator hire companies and their customers. Cummins are generator specialist, designing their rental gensets to increase profitability for the operator by improving uptime, and including more built in features as standard, easy maintenance, flexible transport options and greater reliability.

Cummins Rental Generator set provides emergency power and support for a variety of different applications and businesses such as;

  • Arenas
  • Concerts & Festivals
  • Construction sites
  • Data Centres
  • Emergency Services
  • Events
  • Finance
  • Flooding
  • Hospitals & Healthcare Centres
  • Industrial Sites
  • Mining
  • Natural Disaster Recovery
  • Quarries
  • Telecoms
  • Television Studios
  • Utilities

Cummins produce One seamless European Rental genset range from 20kVA to 1250kVA (16 - 1006kW) to mean the high demands of hire companies’ customers

Contact Cummins


Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.