Generators

Cummins Power Systems

Industrial

  • Industrial Diesel Generator sets from 17 to 3750 kVA
  • Industrial Diesel G-Drive Engine from 25 to 3750 kVA
  • Rental Generator sets from 1000 to 1250 kVA
  • Commercial Mobile Onan Generator sets from 2.3 to 19 kW

Marine

  • Marine Diesel Electric Generator Sets from 358 to 2983 kW
  • Marine Onan Generators from 4 to 99 kWe
  • Marine C Power Generators Sets from 80 to 152 kWe
  • Custom packages using any Cummins auxiliary engine - 6 to 95 litre

Gas

  • Natural Gas Generator Sets from 375 to 2500 kVA
  • Natural Gas G-Drive Engines from 101 to 554 kWe

Cummins is one of the leading providers of power systems in Europe, proving new equipment, parts and full life aftermarket service support. Cummins Power Generation offer the Power-of-One™ solution, by using its group partners for supply of engines, alternators, controls, exhaust filtration and switchgear achieving a proven design concept for improved performance and reliability

Cummins manufacturers power systems that deliver innovative, reliable and cost–effective solutions for commercial, industrial, recreational, emergency and residential use.

Why not register on Cummins Power Suite?

Cummins Power Suite is a web-based tool available at Cummins Power Suite. This tool contains easy-to-use generator set sizing software, product specification and data sheets, key drawings in both viewable image and CAD formats along with other application technical information. In addition this comprehensive website includes GenSize™ and GenSpec™.

Click here to register

Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.