Gas Generators

Power You Can Depend On

QSV91G

The Cummins Power Generation gas generator set is a fully integrated power generation system utilizing state of the art technology that results in optimum performance and efficient use of fuel for standby applications.

  • Ratings from 1563 to 2500 kVA
  • Exhaust emissions – Lean burn technology provides exhaust emissions levels as low as 1 g/hp-hr NOx.
  • Cummins® heavy-duty engine – Rugged 4-cycle lean burn gas combustion engine utilizing full authority electronic engine management and monitoring.
  • Permanent magnet generator (PMG) – Offers enhanced motor starting and fault clearing short circuit capability.
  • Alternator – Several alternator sizes offer selectable voltage and temperature rise with low reactance 2/3 pitch windings; low waveform distortion with non-linear loads, fault clearing short-circuit capability, class F or H insulation (see Alternator Data Sheet for details), bearing and stator RTDs and anti-condensation heater. Mechanically strengthened for use on utility paralleling with unreliable grid.
  • Control system – The PowerCommand 3.3 generator set control is standard equipment and provides total genset system integration including full paralleling capability in grid or load share mode, precise frequency and voltage regulation, alarm and status message display, AmpSentry™ protection, output metering, auto-shutdown at fault detection and a user interface panel installed onto the genset. Optional remote operator panels are also available.
  • Cooling system – The generator set is equipped with the capability of interfacing with a remote radiator or heat exchanger.
  • View spec sheets

QSK60G

The Cummins Power Generation QSK60G gas generator set is a fully integrated power generation system utilizing state of the art technology that results in optimum performance and efficient use of fuel for continuous duty, CHP and peaking applications.

  • Rating from 1250 to 1750 kVA
  • Exhaust emissions – Lean burn technology provides exhaust emissions levels as low as 250 mg/Nm3 (0.5 g/hp-hr) NOx.
  • Cummins® high efficiency gas engine – State of the art lean burn engine utilizes Miller cycle combustion and full authority electronic engine management system that provides low emissions and high efficiency.
  • Permanent magnet generator (PMG) – Excitation system offers enhanced motor starting and fault clearing short circuit capability.
  • Alternator – Several alternator sizes offer selectable voltage and temperature rise with low reactance 2/3 pitch windings; low waveform distortion with non-linear loads, fault clearing short circuit capability, bearing and stator RTDs, anticondensation heater, class F or H insulation (see alternator datasheet for details). Mechanically strengthened for use on utility paralleling with unreliable grid.
  • Control system – The PowerCommand 3.3 generator set control is standard equipment and provides total genset system integration including full paralleling capability in grid or load share mode, precise frequency and voltage regulation, alarm and status message display, AmpSentry™ protection, output metering, auto-shutdown at fault detection and a user interface panel installed onto the genset. Optional remote operator panels are also available.
  • Cooling system – The generator set is equipped with the capability to interface with a remote radiator or heat exchanger.
  • View spec sheets

For more information on our gas generators or Cummins Energy Solutions Nigeria (CESN), please submit an enquiry using the link below.

Contact CESN

 

Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.