The QSX11.9 is a clean-sheet design that incorporates Cummins proven technology enablers to meet EPA Tier 4 Interim and EU Stage IIIB low emissions standard in 2011. The QSX11.9 will achieve up to 5 percent better fuel efficiency*, lowering your cost of operation and improving your bottom line. Ratings range from 300-500 hp (224-372 kW).
Better Performance. Where You Need it Most.
Whether you are manufacturing a large excavator, wheel loader, grader, rock drill or compressor, the QSX15 is engineered to deliver the economical, reliable power and performance that you expect from a Cummins engine. In fact, the QSX15 for Tier 4 Final offers ratings that are capable of achieving over a 50 percent increase in torque while at the same time getting better fuel economy.
The QSX15 for 2011 incorporates Cummins proven technology enablers to meet EPA Tier 4 Interim and EU Stage IIIB low emissions standard. With ratings from 400 – 600 hp (298 - 447 kW), the QSX15 will achieve up to 5 percent better fuel efficiency*, lowering your cost of operation and improving your bottom line.
American ingenuity and over 30 years of continuous improvement have made the Cummins B6.7 a standard in reliability and performance for motorhomes and thousands of other applications, from RAM trucks to minehunters serving our armed forces. Because they provide higher confidence, performance and reliability, you deserve a diesel.
Confidence.
The QSX15 for 2011 incorporates Cummins proven technology enablers to meet EPA Tier 4 Interim and EU Stage IIIB low emissions standard. With ratings from 400 – 600 hp (298 - 447 kW), the QSX15 will achieve up to 5 percent better fuel efficiency*, lowering your cost of operation and improving your bottom line.
SmartEfficiency: High-Achieving and Cost-Lowering
The Cummins SmartEfficiency initiative is a focused approach that improves uptime and reliability while providing a broad spectrum of engine choices to meet every need. The combination of a low cost of operation, high reliability, clean operation and long-term durability are unsurpassed in the industry. The fact that all Cummins engines use the same control system technology and can be serviced at any authorized Cummins location ensures serviceability anywhere, anytime
421-608 kW | 565-815 hp
Proven legacy in tough commercial marine environments, hard earned over the last 25 years
Ideal solution for emergency or ship service power, power units, fire pumps and hydraulic units
IMO Tier I certified and many ratings are also IMO Tier II certified
Covered by a comprehensive one year warranty and backed by Cummins global service network
Built at Cummins India Limited in Pune, India
Built to serve the fire service, the Cummins X12 provides the highest power-to-weight ratio of any heavy duty engine.
Whether you’re operating a regional haul or local duty-cycle, the Cummins X12 offers maximum payload for your weight-sensitive application.
Customers with Refuse trucks, Mixers and Tankers can set their expectations high with the X12.
981 - 991
of 9036
Perhaps try searching for a different keyword or phrase.
-------
If you don't find what you're looking for here, try the Cummins Care page. There you can search our product support database or contact us for help.
Looking for Parts Catalogs? Please visit parts.cummins.com.
Looking for Manuals? Please visit the manuals support page for electronic versions or store.cummins.com to purchase hard copies.