When we turn on the tap to wash dishes or flush the toilet, we rarely think about the complex systems behind the scenes that keep clean water flowing, let alone how our wastewater is managed. The truth is that these essential systems are an afterthought until they fail and we begin to see the consequences.
That’s why reliable backup power systems are crucial, as they help avoid outcomes that threaten public health and, in turn, erode the public’s trust in local infrastructure.
Outstanding durability.
As one of the most durable, heavy-duty diesel engines on the market, the KTA19s six-cylinder, in-line configuration delivers excellent combustion efficiency and fuel economy, whilst its added insulation features provide more even coolant flow and better temperature control.
Using the highly reliable Step Timing Control (STC) to ensure optimum engine timing for all load and ambient temperature combinations, it offers improved cold starting and reduced fuel consumption.
Much like the GTA5.9 Gas Series, these light GTA8.3 spark ignited engines deliver world-class durability and reliability. Offering designs in both standby and continuous applications, these engines are fully integrated to meet your power needs. Our continuous gas engines guarantee continuous run time, while our standby engines offer extreme transient capability by picking up block load and meeting NFPA 110 requirements.
World-class durability and reliability back these small and light spark ignited engines. This gas g-drive series offers integrated designs in both standby and continuous applications. While our continuous gas engines guarantee continuous run time, our standby engines offer extreme transient capability by picking up block load and meeting NFPA 110 requirements. Capable of running down to 800 BTU/ft^3, these gas engines have the ability to run on fuels between 33MN (methane number) and natural gas including well-head gas and non-standard fuels.
Slightly larger than the G5.9 Gas Series, these natural gas engines provide low emissions in combination with world-class durability and reliability. Two frequencies available in the continuous duty cycle provide you with an economical solution for gas applications. While the G8.3 Gas Low Emissions Series offers the flexibility to run on fuels between propane and natural gas, it also offers the ability to run down to 800 BTU/ft^3 with no derate. Designed to endure even the harshest conditions, these engines ensure the continuous run time that our customers demand.
Recognized as our largest engine platform, this Gas Low Emissions Series provides reliable gas solutions at a displacement of 50 liters. These spark ignited engines are offered in three power nodes at a frequency of 60 Hz depending on your power generation needs. Available in the standby application, these natural gas engines ensure extreme transient capability through load pickup and the ability to meet NFPA 110 requirements.
The KTA19 Gas Low Emissions Series provides simple, high efficiency, lean burn natural gas engines. These gas g-drive engines are offered in standby applications that focus on extreme transient capability through load pickup and the ability to meet NFPA 110 requirements. In addition, these Gas Low Emissions Series models meet EPA NSPS Certification and supply air fuel ratio control through Cummins ECMs, the complete Cummins Control System.
Coming in at 38 liters, this Gas Low Emissions Series is similar to our GTA28 models. These large, high efficiency gas generator drives are available in two power nodes. Within the standby application, these engines offer extreme transient capability by picking up block load and meeting NFPA 110 requirements. Capable of running on pipeline natural gas, this series also presents the option to run on propane as an emergency fuel.
8741 - 8751
of 9035
Perhaps try searching for a different keyword or phrase.
-------
If you don't find what you're looking for here, try the Cummins Care page. There you can search our product support database or contact us for help.
Looking for Parts Catalogs? Please visit parts.cummins.com.
Looking for Manuals? Please visit the manuals support page for electronic versions or store.cummins.com to purchase hard copies.