The MS-10 single rear drive axle offers greater fuel efficiency and strength to accommodate challenging terrains.
The MS-113 single rear drive axle for linehaul and city delivery applications is engineered for the toughest and most demanding jobs. With its simple design, the MS-113 delivers performance at reduced maintenance and operating costs. Built to optimize performance, the MS-113 offers gross combined weight (GCW) of 11.8 tons or 26,000 lbs. and gross axle weight ratings (GAWR) of 9 tons or 20,000 lbs.
The MS-11X single rear drive axle delivers a lightweight design with a wide range of ratios to suit a variety of medium- and light-duty applications.
The MS-12 single rear drive axle is built for medium-duty and midi bus applications with low noise for best running comfort.
Power To Tow, Power To Go.
The MS-120 single rear drive axle for linehaul and city delivery applications is engineered for the toughest and most demanding jobs. With its simple design, the MS-120 delivers performance at reduced maintenance and operating costs. Built to optimize performance, the MS-120 offers gross combined weight (GCW) of 18.1 tons or 40,000 lbs. and gross axle weight ratings (GAWR) of 6.8 tons or 15,000 lbs.
The MS-13X single rear drive axle for medium-duty applications is designed for maximum durability and weight savings. It is ideal for Class 6 and 7 trucks and buses. Compatible with drum, disc and parking brakes, it has a gross axle weight rating (GAWR) ranging from 17,000 to 21,000 pounds.
The MS-14 single rear drive axle is built for medium-duty and bus applications with low noise for best running comfort.
The MS-13-145 single reduction hypoid solo drive axle is designed for on-highway operation among haulage, vocational truck and bus applications.
The MS 1496 single reduction hypoid solo drive axle is designed for on-highway operation for bus applications. The axle with special bus gearing and low ratios is ideally suited for comfort-oriented and noise/harshness-specific bus applications.
3341 - 3351
of 9041
Perhaps try searching for a different keyword or phrase.
-------
If you don't find what you're looking for here, try the Cummins Care page. There you can search our product support database or contact us for help.
Looking for Parts Catalogs? Please visit parts.cummins.com.
Looking for Manuals? Please visit the manuals support page for electronic versions or store.cummins.com to purchase hard copies.