The X12 engine is an optimal choice for vocational and regional haul truck fleets that need maximum payload without compromising performance capability. Vocational ratings maintain a governed engine speed of 2000 RPM, which optimizes driving performance while allowing for greater flexibility in axle ratio and transmission selections. From soft surface to highway speeds, the X12 provides the performance needed to get the job done.
The 2024 X12 is focused on improved reliability, lower maintenance cost, better performance, while meeting more stringent EPA Greenhouse Gas standards. At just 2050 pounds, it has the highest power-to-weight ratio of any heavy-duty engine from 10 liters to 16 liters in size. The combination of power and efficiency is striking. With the response and power of larger displacement engines, the X12 delivers the performance drivers desire while maximizing efficiency for every job.
Cummins has been powering the fire service since 1937. The 2024 X12 engine was designed to serve the fire & emergency market, with a focus on improved reliability and better performance, while meeting more stringent EPA Greenhouse Gas standards. We’ve been able to optimize the existing technology we are experienced in, without the need for additional emissions equipment.
Uptime
The EPA2024 X15 Efficiency Series delivers more than just power and drivability. Rugged durability is ensured by the use of proven hardware while continuous improvements have resulted in reliability that provides peace of mind for trucking operations. With the best “Percent Zero Touch” and lowest “Touches Per Thousand” metrics to date, Cummins expects the trend to continue with the 2024 X15 product lineup.
The 2024 X15 gives you the confidence needed to improve your business without sacrificing anything.
The ISL G Near Zero (NZ) NOx natural gas engine was the first MidRange engine in North America to receive emission certifications from both the U.S. Environmental Protection Agency (EPA) and Air Resources Board (ARB) in California for meeting the 0.02 g/bhp-hr optional Near Zero NOx Emissions standards for medium-duty truck, urban bus, school bus, and refuse applications.
Easily recognized by the “V” designation on the ratings chart, Productivity Series ratings have a higher output capacity (up to 605 hp with 2050 lb-ft of peak torque) than any other engine in the 15-liter category. More important, the component set delivers superior responsiveness to throttle input – engineering-speak for plenty of muscle to get you rolling up to speed with a full load on hilly terrain.
Heavy-duty capability in a medium-duty package
The 2024 L9 engines do more than just provide the power, reliability and durability you need to get the toughest jobs done. The 2024 L9 delivers class-leading power and torque ratings, an unmatched power-to-weight ratio, and the dependability and uptime you expect from Cummins. With ratings ranges of 260 hp to 380 hp (194 - 283 kW) and up to 1250 lbft (1695 N•m) of peak torque, the L9 is designed to excel in some of the toughest duty cycles.
L9 is at the top of its class
With over 35 years of production and 5 million L-series engines produced globally with millions of miles driven, the L9 has the proven track record and higher power output you need for Class C and D buses used for longer trips and demanding routes. With ratings from 260 to 360 horsepower (194-268 kw), the L9 provides a range of options to meet every power need.
On time and on budget
Cummins L9 diesel delivers outstanding productivity with the best power-to-weight ratio in its class. Heavy-duty features such as a replaceable wet liner, roller followers, bypass oil filtration and targeted-piston cooling add years of engine life. Furthermore, transit fleet managers can expect a fuel economy improvement of up to 15 percent compared to buses purchased 10 years ago.
3291 - 3301
of 9041
Perhaps try searching for a different keyword or phrase.
-------
If you don't find what you're looking for here, try the Cummins Care page. There you can search our product support database or contact us for help.
Looking for Parts Catalogs? Please visit parts.cummins.com.
Looking for Manuals? Please visit the manuals support page for electronic versions or store.cummins.com to purchase hard copies.