746-1044 kW | 1000-1400 hp
Building on the KTA38’s reputation hard earned on the U.S.
Uptime
The 2020 X15 Efficiency Series incorporated key product improvements to meet the 2021 emissions standards. Cummins measures the performance of product launches through metrics like “percent zero touch” and “touches per thousand” in order to quantify product reliability and uptime. The 2020 product launch was the best performing product launch to date, and with minimal changes for the 2021 launch, we expect he trend to continue.
Cummins offers the longest service intervals in the industry – keeping you on the road and out of the service bay.
Uptime
The 2021 X15 Performance Series incorporated key product improvements launched with the 2020 X15 Efficiency Series and builds off the most successful product launch in Cummins history. With the best “Percent Zero Touch” and lowest “Touches Per Thousand” metrics to date, Cummins expects the trend to continue with the 2021 X15 product lineup.
Cummins offers the longest service intervals in the industry – keeping you on the road and out of the service bay.
The next evolution of the ISL is a continuation of the current product strategy. Cummins utilized product upgrades and emissions credits for a certified solution. By choosing the right technology for each market, Cummins ensures the highest quality launch at the lowest possible installed cost.
Key features include:
Easily recognized by the “V” designation on the ratings chart, Productivity Series ratings have a higher output capacity (up to 605 hp with 2050 lb-ft of peak torque) than any other engine in the 15-liter category. More important, the component set delivers superior responsiveness to throttle input – engineering-speak for plenty of muscle to get you rolling up to speed with a full load on hilly terrain.
Designed to withstand the challenging conditions commercial marine operators often face; this same reliable, durable power is now available for recreational boating applications, including super yachts and yacht support vessels
Improved idle stability and reduced noise and vibration are a direct result of the Cummins Modular Common Rail fuel system
In-cylinder technology to meet IMO Tier II/III and EPA Tier 3; the exhaust aftertreatment system, using Selective Catalytic Reduction (SCR) technology, meets EPA Tier 4 and IMO III.
Covered by a comprehe
Proven track record
The Cummins B6.7™ is one of the most dependable, durable and reliable medium-duty engines available. It’s been tested and proven with more than 12 million engines produced over nearly 40 years, with billions of miles driven. These figures aren’t just milestones either. They represent years of experience learning and optimizing the product into what we produce today – the most reliable B6.7 Cummins has ever built.
L9 is at the top of its class
With over 35 years of production and 5 million L-series engines produced globally with millions of miles driven, the L9 has the proven track record and higher power output you need for Class C and D buses used for longer trips and demanding routes. With ratings from 260 to 360 horsepower (194-268 kw), the L9 provides a range of options to meet every power need.
3221 - 3231
of 9041
Perhaps try searching for a different keyword or phrase.
-------
If you don't find what you're looking for here, try the Cummins Care page. There you can search our product support database or contact us for help.
Looking for Parts Catalogs? Please visit parts.cummins.com.
Looking for Manuals? Please visit the manuals support page for electronic versions or store.cummins.com to purchase hard copies.