The ELSA 175 air disc brake builds on the world-class ELSA brake family to deliver high performance with excellent options such as secondary sealing and wear sensing.
The ELSA 195 air disc brake is part of the class-leading ELSA brake family with variants that can be used for a range of different applications, including light-duty and midibus.
The ELSA 225E air disc brake is lightweight in design, easy to service and comes with a variety of frame options to suit multiple applications.
The ELSA 225H air disc brake features a lightweight design and options for frames, sealing and air chamber angle.
The ELSA 225L air disc brake is designed for lighter duty applications with frame options to suit different applications.
The ELSA 250H air disc brake is designed for 25" wheel applications. Part of the ELSA brake family, these brakes are easy to service.
Proven Performance. Every Time. ISL9 for EPA 2010.
More of a good thing. That’s what you get with the Cummins ISL9 EPA 2010 engine. Very few changes have been made to the base engine in order to meet emissions standards. So you can expect the same high level of performance and reliability that ISL owners currently get from every piece of equipment, handling every workload.
The 15.5 inch diameter S-cam drum brake comes in a large variety of shoe widths (5 inch to 8 inch) and liner grades for different braking and life requirements. Flexible mounting configuration eases vehicle packaging while the fast shoe replacement design minimizes repair and service time. The brake is designed to suit a wide torque requirement band for a broad range of applications. With asbestos-free liners, our 15.5 inch drum brake offers the best in durability, performance and safety.
The 325 mm diameter S-cam drum brake comes in a large variety of shoe widths (120 mm, 140 mm and 155 mm) and liner grades for different braking and life requirements. Flexible mounting configuration eases vehicle packaging while the fast shoe replacement design minimizes repair and service time. The brakes are designed to suit a wide torque requirement band for a broad range of applications. With asbestos-free liners, the 325 mm drum brake offers the best in durability, performance and safety.
With a wide range of variants, the 360 drum brake is designed to suit wide torque requirements for a broad range of applications with longer brake lining life. The durability and improved safety, coupled with easy maintenance, is suited for India's conditions.
1281 - 1291
of 9035
Perhaps try searching for a different keyword or phrase.
-------
If you don't find what you're looking for here, try the Cummins Care page. There you can search our product support database or contact us for help.
Looking for Parts Catalogs? Please visit parts.cummins.com.
Looking for Manuals? Please visit the manuals support page for electronic versions or store.cummins.com to purchase hard copies.