Redefining Performance. Increasing Value.
You want power? You want performance? You want reliability and durability? You can’t do better than Cummins X15. Plus, you get the best fuel economy in the industry and the longest maintenance intervals, for lower maintenance costs. Connected Diagnostics that accelerate service accuracy and speed. Top that off with the largest, most capable parts and service network in the industry. It’s a total package that adds up to the best resale value of any engine in the industry.
Cummins is redefining efficiency for customers in 2017 with the newest generation of its L Series engines. The Cummins L9 diesel for 2017 delivers outstanding productivity and the best power-to-weight ratio in its class. Proven reliability keeps your trucks on the road longer. Faster, more accurate service provides even greater uptime, and customers can expect up to 15 percent better fuel economy over the engines of the last decade.
When you say the word "efficiency" to anyone in the trucking industry, the conversation immediately turns to fuel economy – for good reason. It’s one of the single most important factors in your total cost of operation.
And that’s why Cummins is redefining a classic and introducing the newest-generation B Series engine from Cummins – the B6.7. The Cummins B6.7 for 2017 is more efficient, with up to 7 percent better fuel economy over the EPA 2013 ISB6.7, with the highest gains in key duty cycles running at lower speeds and in inner-city operations.
The 2018 L9N continues the evolution of emissions-leading natural gas engines from Cummins. Certified to the California Air Resources Board and Environmental Protection Agency's (EPA) Optional Low NOx emissions standard of 0.02 g/bhp-hr, it has 90% fewer NOx emissions than the current North American EPA standard. Offering 320 hp / 1,000 lb-ft torque, with improved performance and reliability, the near-zero emissions L9N is a great fit for transit, refuse, and truck applications.
Cost Effective Emission Reduction
The ISF engine family is the newest addition to Cummins lineup of dependable engines. With exceptional performance, low weight, low operating costs, and the reliability and durability expected from Cummins, the ISF2.8 is ideal for light commercial vehicle applications such as trucks, vans, pickups, and utility vehicles. The ISF2.8 is the lightest and strongest engine in its displacement class and is the perfect choice for weight sensitive and space constrained installations below 3.5 tons GVW.
The 2018 L9N continues the evolution of emissions-leading natural gas engines from Cummins. Certified to the California Air Resources Board and Environmental Protection Agency's (EPA) Optional Low NOx emissions standard of 0.02 g/bhp-hr, it has 90% fewer NOx emissions than the current North American EPA standard. Offering 320 hp / 1,000 lb-ft torque, with improved performance and reliability, the near-zero emissions L9N is a great fit for transit, refuse, and truck applications.
Cost Effective Emission Reduction
The 2018 L9N continues the evolution of emissions-leading natural gas engines from Cummins. Certified to the California Air Resources Board and Environmental Protection Agency's (EPA) Optional Low NOx emissions standard of 0.02 g/bhp-hr, it has 90% fewer NOx emissions than the current North American EPA standard. Offering 320 hp / 1,000 lb-ft torque, with improved performance and reliability, the near-zero emissions L9N is a great fit for transit, refuse, and truck applications.
Cost Effective Emission Reduction
1221 - 1231
of 9035
Perhaps try searching for a different keyword or phrase.
-------
If you don't find what you're looking for here, try the Cummins Care page. There you can search our product support database or contact us for help.
Looking for Parts Catalogs? Please visit parts.cummins.com.
Looking for Manuals? Please visit the manuals support page for electronic versions or store.cummins.com to purchase hard copies.